Print Back
DFDK.jpg
Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

305751 N/A DFDKBH/HC110QLC3C1.1 N/A 13 gpm50 L/min N/A 315 bar4568 psi N/A 3 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
308602 N/A DFDK110QLCXXA1.1 N/A 13 gpm50 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
308746 N/A DFDK160QLFXXA1.1 N/A 35 gpm132 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
308962 N/A DFDK30QLBXXA1.0 N/A 8 gpm30 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
311697 N/A DFDK60QLCXXA1.1/12 N/A 13 gpm50 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
312492 N/A DFDK280QLFXXA1.1 N/A 35 gpm132 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
312654 N/A DFDK60QLCXXA1.1 N/A 13 gpm50 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
313199 N/A DFDKBH/HC160QLF3C1.1 N/A 35 gpm132 L/min N/A 315 bar4568 psi N/A 3 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
314128 N/A DFDK240QLFXXA1.1/12 N/A 35 gpm132 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
315331 N/A DFDK110QLCXXA1.1/12 N/A 13 gpm50 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
315514 N/A DFDK160QLFXXA1.1/12 N/A 35 gpm132 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
317261 N/A DFDKBH/HC240QLF10LE1.1 N/A 35 gpm132 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
1250746 N/A DFDKBH/HC110QLC20B1.1 N/A 13 gpm50 L/min N/A 315 bar4568 psi N/A 20 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
1260133 N/A DFDKBH/HC240QLF5D1.1/-LED N/A 35 gpm132 L/min N/A 315 bar4568 psi N/A 5 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
1261201 N/A DFDKBH/HC240QLF5D1.1/-L110 N/A 35 gpm132 L/min N/A 315 bar4568 psi N/A 5 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
1263891 N/A DFDK30QLBXXA1.0/V N/A 8 gpm30 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
1264179 N/A DFDKBH/HC160QLF3C1.1/-V N/A 35 gpm132 L/min N/A 315 bar4568 psi N/A 3 µm N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
1264483 N/A DFDK W/HC60QLC25B1.1 N/A 13 gpm50 L/min N/A 315 bar4568 psi N/A 25 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
1273612 N/A DFDK BH/HC 30 QLB 3 D1.0 /-V-LED N/A 8 gpm30 L/min N/A 315 bar4568 psi N/A 3 µm N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
1304798 N/A DFDK BH/HC 30 QLB 10 LZ 1.0 /-BO-LED N/A 8 gpm30 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
1317199 N/A DFDK1320QLLXXA2.2/-V N/A 90 gpm340 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
1318320 N/A DFDK BH/HC 990 QLL 5 A 2.2 N/A 90 gpm340 L/min N/A 315 bar4568 psi N/A 5 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
1318830 N/A DFDKBH/HC660QLL10A1.2 N/A 90 gpm340 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
2061813 N/A DFDKBH/HC60QLC20B1.1/12V N/A 13 gpm50 L/min N/A 315 bar4568 psi N/A 20 µm N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
2061955 N/A DFDKBH/HC110QLC3D1.1/12V-L110 N/A 13 gpm50 L/min N/A 315 bar4568 psi N/A 3 µm N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
Unit of Measure
1 2 3 4 5 »