Print Back
DFP.jpg
Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

301319 N/A DFP ON 660QD10C1.1/B6 N/A 174 gpm660 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
304332 N/A DFP110QBXXA1.0 N/A 29 gpm110 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
305026 N/A DFP160QCXXA1.0 N/A 42 gpm160 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
305262 N/A DFP240QCXXA1.0 N/A 63 gpm240 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
305273 N/A DFP110QBXXA1.0/B6 N/A 29 gpm110 L/min N/A 315 bar4568 psi N/A N/A B6 N/A Nitrile Rubber (NBR)
305287 N/A DFP60QBXXA1.0 N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
305627 N/A DFPBH/HC60QB5D1.0/-B6-L24 N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A 5 µm N/A B6 N/A Nitrile Rubber (NBR)
306394 N/A DFPBH/HC240QC5A1.0 N/A 63 gpm240 L/min N/A 315 bar4568 psi N/A 5 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
308072 N/A DFP330QDXXA1.1 N/A 87 gpm330 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
308073 N/A DFP660QDXXA1.0 N/A 174 gpm660 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
308481 N/A DFP60QBXXA1.0/V-B6 N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A N/A B6 N/A Fluorocarbon elastomer (FKM)
311345 N/A DFPBH/HC60QB5BM1.0/V N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A 5 µm N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
311795 N/A DFP ON 240QC10A1.0/B6 N/A 63 gpm240 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
313758 N/A DFP160QCXXA1.0/B6 N/A 42 gpm160 L/min N/A 315 bar4568 psi N/A N/A B6 N/A Nitrile Rubber (NBR)
314212 N/A DFP660QDXXA1.0/B6 N/A 174 gpm660 L/min N/A 315 bar4568 psi N/A N/A B6 N/A Nitrile Rubber (NBR)
314285 N/A DFP60QBXXA1.0/B6 N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A N/A B6 N/A Nitrile Rubber (NBR)
314581 N/A DFP240QCXXA1.0/B6 N/A 63 gpm240 L/min N/A 315 bar4568 psi N/A N/A B6 N/A Nitrile Rubber (NBR)
314762 N/A DFP330QDXXA1.1/B6 N/A 87 gpm330 L/min N/A 315 bar4568 psi N/A N/A B6 N/A Nitrile Rubber (NBR)
1253032 N/A DFPBH/HC160QC5A1.0 N/A 42 gpm160 L/min N/A 315 bar4568 psi N/A 5 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
1261220 N/A DFPBH/HC660QD10D1.0/V-L24 N/A 174 gpm660 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
1262692 N/A DFPBH/HC60QB5A1.0/V N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A 5 µm N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
1263993 N/A DFP660QDXXA1.0/V N/A 174 gpm660 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
1267620 N/A DFPBH/HC60QB3A1.0 N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A 3 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
1268238 N/A DFP60QBXXA1.0/SO361 N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
1270039 N/A DFPBH/HC280QC10D1.0/-W-LED N/A 74 gpm280 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
Unit of Measure
1 2 3 4 5 »