1 - 25 of 699 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Connection Type

Connection Size

Port Size

Operating Pressure [Max]

Core Products

N/A KHB-16F3-1114X-09X-A N/A SAE N/A F3 N/A 16 N/A 5000 psi
N/A KHB-16F3-1114X-12X-A N/A SAE N/A F3 N/A 16 N/A 5000 psi
N/A KHB-16F3-1114X-12X-A-L N/A SAE N/A F3 N/A 16 N/A 5000 psi
N/A KHB-16F3-1114X-16X-A N/A SAE N/A F3 N/A 16 N/A 5000 psi
N/A KHB-16F3-1114X-16X-A-L N/A SAE N/A F3 N/A 16 N/A 5000 psi
N/A KHB-16F6-1114X-09X-A-6000 N/A SAE N/A F6 N/A 16 N/A 6000 psi
N/A KHB-16F6-1114X-12X-A N/A SAE N/A F6 N/A 16 N/A 6000 psi
N/A KHB-16F6-1114X-12X-A-L N/A SAE N/A F6 N/A 16 N/A 6000 psi
N/A KHB-16F6-1114X-16X-A N/A SAE N/A F6 N/A 16 N/A 6000 psi
N/A KHB-16F6-1114X-16X-A-L N/A SAE N/A F6 N/A 16 N/A 6000 psi
N/A KHB-16NPT-1112-11X-A N/A NPT N/A 1/2 NPT N/A 16 N/A 6000 psi
N/A KHB-16NPT-1112-11X-A-L N/A NPT N/A 1/2 NPT N/A 16 N/A 6000 psi
N/A KHB-16NPT-1112-12X-A N/A NPT N/A 1/2 NPT N/A 16 N/A 6000 psi
N/A KHB-16NPT-1114-09X-A-6000 N/A NPT N/A 1/2 NPT N/A 16 N/A 6000 psi
N/A KHB-16NPT-1114-11X-A N/A NPT N/A 1/2 NPT N/A 16 N/A 6000 psi
N/A KHB-16NPT-1114-11X-A-L N/A NPT N/A 1/2 NPT N/A 16 N/A 6000 psi
N/A KHB-16NPT-1114-12X-A N/A NPT N/A 1/2 NPT N/A 16 N/A 6000 psi
N/A KHB-16NPT-1114-12X-A-L N/A NPT N/A 1/2 NPT N/A 16 N/A 6000 psi
N/A KHB-16NPT-1114-16X-A N/A NPT N/A 1/2 NPT N/A 16 N/A 6000 psi
N/A KHB-16NPT-1114-16X-A-L N/A NPT N/A 1/2 NPT N/A 16 N/A 6000 psi
N/A KHB-16NPT-1115-11X-A N/A NPT N/A 1/2 NPT N/A 16 N/A 6000 psi
N/A KHB-16NPT-1115-11X-A-L N/A NPT N/A 1/2 NPT N/A 16 N/A 6000 psi
N/A KHB-16NPT-1133-11X-A N/A NPT N/A 1/2 NPT N/A 16 N/A 1500 psi
N/A KHB-16NPT-1134-09X-A N/A NPT N/A 1/2 NPT N/A 16 N/A 6000 psi
N/A KHB-16NPT-1134-11X-A N/A NPT N/A 1/2 NPT N/A 16 N/A 6000 psi
1 - 25 of 699 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »