2054189
Model Code Description
N/A
SB600-4A1/112S-345C
Connection Size
N/A
1 5/8-12 UN (SAE-20)
Volume Capacity
N/A
1 gal 4 L
Diameter
N/A
6.8 in 174 mm
Height
N/A
16.30 in 415 mm
Core Products
2054275
Model Code Description
N/A
SB600-20A1/112S-345C
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Volume Capacity
N/A
5 gal 20 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
35.00 in 888 mm
Core Products
2054276
Model Code Description
N/A
SB600-10A1/112S-345C
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Volume Capacity
N/A
2.5 gal 10 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
22.40 in 568 mm
Core Products
2054277
Model Code Description
N/A
SB600-32A1/112S-345C
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Volume Capacity
N/A
10 gal 32 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
55.2 in 1402 mm
Core Products
2054278
Model Code Description
N/A
SB600-54A1/112S-345C
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Volume Capacity
N/A
15 gal 54 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
78.8 in 2002 mm
Core Products
2054307
Model Code Description
N/A
SB600-10A1/112S-345A
Connection Size
N/A
G2 in. (ISO 228)
Volume Capacity
N/A
2.5 gal 10 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
22.40 in 568 mm
Core Products
2054441
Model Code Description
N/A
SB600-54F1/112S-345F
Connection Size
N/A
SAE 1 1/2 in. (Code 62)
Volume Capacity
N/A
15 gal 54 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
78.8 in 2002 mm
Core Products
2054442
Model Code Description
N/A
SB600-32F1/112S-345F
Connection Size
N/A
SAE 1 1/2 in. (Code 62)
Volume Capacity
N/A
10 gal 32 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
55.2 in 1402 mm
Core Products
2055261
Model Code Description
N/A
SB600-20A1/112S-345A
Connection Size
N/A
G2 in. (ISO 228)
Volume Capacity
N/A
5 gal 20 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
35.00 in 888 mm
Core Products
2058395
Model Code Description
N/A
SB600-54A1/112S-345A
Connection Size
N/A
G2 in. (ISO 228)
Volume Capacity
N/A
15 gal 54 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
78.8 in 2002 mm
Core Products
2074057
Model Code Description
N/A
SB600-20A2/112S-345A (TYPE 1: 7/8-14)
Connection Size
N/A
G2 in. (ISO 228)
Volume Capacity
N/A
10 gal 20 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
35.00 in 888 mm
Core Products
2093123
Model Code Description
N/A
SB600-10A1/002S1-345C
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Volume Capacity
N/A
2.5 gal 10 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
22.40 in 568 mm
Core Products
2055093
Model Code Description
N/A
SB600-10A1/002S-345C
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Volume Capacity
N/A
2.5 gal 10 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
22.40 in 568 mm
Core Products
2054323
Model Code Description
N/A
SB600-10A1/113S-345C
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Volume Capacity
N/A
2.5 gal 10 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
22.40 in 568 mm
Core Products
2054324
Model Code Description
N/A
SB600-10A1/114S-345C
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Volume Capacity
N/A
2.5 gal 10 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
22.40 in 568 mm
Core Products
2201355
Model Code Description
N/A
SB600-10A1/116S-345A
Connection Size
N/A
G2 in. (ISO 228)
Volume Capacity
N/A
2.5 gal 10 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
22.40 in 568 mm
Core Products
2054325
Model Code Description
N/A
SB600-10A1/116S-345C
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Volume Capacity
N/A
2.5 gal 10 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
22.40 in 568 mm
Core Products
2081772
Model Code Description
N/A
SB600-10A1/312S-414C
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Volume Capacity
N/A
2.5 gal 10 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
22.40 in 568 mm
Core Products
2089028
Model Code Description
N/A
SB600-10F1/002S-345F
Connection Size
N/A
SAE 1 1/2 in. (Code 62)
Volume Capacity
N/A
2.5 gal 10 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
22.40 in 568 mm
Core Products
2054448
Model Code Description
N/A
SB600-10F1/112S-345F
Connection Size
N/A
SAE 1 1/2 in. (Code 62)
Volume Capacity
N/A
2.5 gal 10 L
Diameter
N/A
9.7 in 247 mm
Height
N/A
22.40 in 568 mm
Core Products
2054911
Model Code Description
N/A
SB600-1A1/002S-345C
Connection Size
N/A
1 5/8-12 UN (SAE-20)
Volume Capacity
N/A
.25 gal 1 L
Diameter
N/A
4.8 in 122 mm
Height
N/A
13.2 in 335 mm
Core Products
2055123
Model Code Description
N/A
SB600-1A1/112S-345A
Connection Size
N/A
G 1 1/4 BSPP
Volume Capacity
N/A
.25 gal 1 L
Diameter
N/A
4.8 in 122 mm
Height
N/A
13.2 in 335 mm
Core Products
2054188
Model Code Description
N/A
SB600-1A1/112S-345C
Connection Size
N/A
1 5/8-12 UN (SAE-20)
Volume Capacity
N/A
.25 gal 1 L
Diameter
N/A
4.8 in 122 mm
Height
N/A
13.2 in 335 mm
Core Products
2054347
Model Code Description
N/A
SB600-1A1/113S-345C
Connection Size
N/A
1 5/8-12 UN (SAE-20)
Volume Capacity
N/A
.25 gal 1 L
Diameter
N/A
4.8 in 122 mm
Height
N/A
13.2 in 335 mm
Core Products
2054348
Model Code Description
N/A
SB600-1A1/114S-345C
Connection Size
N/A
1 5/8-12 UN (SAE-20)
Volume Capacity
N/A
.25 gal 1 L
Diameter
N/A
4.8 in 122 mm
Height
N/A
13.2 in 335 mm
Core Products