2055224
Model Code Description
N/A
SB330-10A1/002S-210C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Maximum Working Pressure
N/A
210 bar 3000 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
2087571
Model Code Description
N/A
SB330-10A1/002S-210D
Fluid Port Connection
N/A
NPT (ANSI B1.2)
Connection Size
N/A
2 in. NPT (ANSI B1.2)
Maximum Working Pressure
N/A
210 bar 3000 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
2090072
Model Code Description
N/A
SB330-10A1/112S1-210A
Fluid Port Connection
N/A
BSPP (ISO 228) Radial Seal Design NOT Axial
Connection Size
N/A
G2 in. (ISO 228)
Maximum Working Pressure
N/A
210 bar 3000 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
2069479
Model Code Description
N/A
SB330-10A1/112S1-210C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Maximum Working Pressure
N/A
210 bar 3000 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
2093606
Model Code Description
N/A
SB330-10A1/112S1-210D
Fluid Port Connection
N/A
NPT (ANSI B1.2)
Connection Size
N/A
2 in. NPT (ANSI B1.2)
Maximum Working Pressure
N/A
210 bar 3000 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
2093900
Model Code Description
N/A
SB330-10A1/112S1-262A
Fluid Port Connection
N/A
BSPP (ISO 228) Radial Seal Design NOT Axial
Connection Size
N/A
G2 in. (ISO 228)
Maximum Working Pressure
N/A
262 bar 3800 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
2054027
Model Code Description
N/A
SB330-10A1/112S-210A
Fluid Port Connection
N/A
BSPP (ISO 228) Radial Seal Design NOT Axial
Connection Size
N/A
G2 in. (ISO 228)
Maximum Working Pressure
N/A
210 bar 3000 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
2054590
Model Code Description
N/A
SB330-10A1/112S-210B
Fluid Port Connection
N/A
Metric (DIN 13)
Connection Size
N/A
G2 in. DIN 13 (M50 x 1.5)
Maximum Working Pressure
N/A
210 bar 3000 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
2054005
Model Code Description
N/A
SB330-10A1/112S-210C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Maximum Working Pressure
N/A
210 bar 3000 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
2054234
Model Code Description
N/A
SB330-10A1/112S-210D
Fluid Port Connection
N/A
NPT (ANSI B1.2)
Connection Size
N/A
2 in. NPT (ANSI B1.2)
Maximum Working Pressure
N/A
210 bar 3000 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
3141237
Model Code Description
N/A
SB330-10A1/112S-262A
Fluid Port Connection
N/A
BSPP (ISO 228) Radial Seal Design NOT Axial
Connection Size
N/A
G2 in. (ISO 228)
Maximum Working Pressure
N/A
262 bar 3800 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
2083395
Model Code Description
N/A
SB330-10A1/112S-262C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Maximum Working Pressure
N/A
262 bar 3800 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
3179090
Model Code Description
N/A
SB330-10A1/112U1-330A
Fluid Port Connection
N/A
BSPP (ISO 228) Radial Seal Design NOT Axial
Connection Size
N/A
G2 in. (ISO 228)
Maximum Working Pressure
N/A
330 bar 4786 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
3881904
Model Code Description
N/A
SB330-10A1/112U-210D
Fluid Port Connection
N/A
NPT (ANSI B1.2)
Connection Size
N/A
2 in. NPT (ANSI B1.2)
Maximum Working Pressure
N/A
210 bar 3000 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
3047172
Model Code Description
N/A
SB330-10A1/112U-330A
Fluid Port Connection
N/A
BSPP (ISO 228) Radial Seal Design NOT Axial
Connection Size
N/A
G2 in. (ISO 228)
Maximum Working Pressure
N/A
330 bar 4786 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
3112515
Model Code Description
N/A
SB330-10A1/112U-330B
Fluid Port Connection
N/A
Metric (DIN 13)
Connection Size
N/A
G2 in. DIN 13 (M50 x 1.5)
Maximum Working Pressure
N/A
330 bar 4786 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
3057200
Model Code Description
N/A
SB330-10A1/112U-330C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Maximum Working Pressure
N/A
330 bar 4786 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
3360906
Model Code Description
N/A
SB330-10A1/112U-345A
Fluid Port Connection
N/A
BSPP (ISO 228) Radial Seal Design NOT Axial
Connection Size
N/A
G2 in. (ISO 228)
Maximum Working Pressure
N/A
345 bar 5000 psi
Bladder Compound
N/A
Buna N (NBR)
Core Products
2094250
Model Code Description
N/A
SB330-10A1/113S1-210C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Maximum Working Pressure
N/A
210 bar 3000 psi
Bladder Compound
N/A
Hydrin (ECO)
Core Products
2050012
Model Code Description
N/A
SB330-10A1/113S-210C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Maximum Working Pressure
N/A
210 bar 3000 psi
Bladder Compound
N/A
Hydrin (ECO)
Core Products
3968572
Model Code Description
N/A
SB330-10A1/114S1-262C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Maximum Working Pressure
N/A
262 bar 3800 psi
Bladder Compound
N/A
Butyl (IIR)
Core Products
2050018
Model Code Description
N/A
SB330-10A1/114S-210C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Connection Size
N/A
1 7/8-12 UN (SAE-24)
Maximum Working Pressure
N/A
210 bar 3000 psi
Bladder Compound
N/A
Butyl (IIR)
Core Products
2083361
Model Code Description
N/A
SB330-10A1/114S-210D
Fluid Port Connection
N/A
NPT (ANSI B1.2)
Connection Size
N/A
2 in. NPT (ANSI B1.2)
Maximum Working Pressure
N/A
210 bar 3000 psi
Bladder Compound
N/A
Butyl (IIR)
Core Products
2201318
Model Code Description
N/A
SB330-10A1/114S-262A
Fluid Port Connection
N/A
BSPP (ISO 228) Radial Seal Design NOT Axial
Connection Size
N/A
G2 in. (ISO 228)
Maximum Working Pressure
N/A
262 bar 3800 psi
Bladder Compound
N/A
Butyl (IIR)
Core Products
3118469
Model Code Description
N/A
SB330-10A1/114U-330A
Fluid Port Connection
N/A
BSPP (ISO 228) Radial Seal Design NOT Axial
Connection Size
N/A
G2 in. (ISO 228)
Maximum Working Pressure
N/A
330 bar 4786 psi
Bladder Compound
N/A
Butyl (IIR)
Core Products