2089640
Model Code Description
N/A
SB330TR-10A1/112S1-210A
Fluid Port Connection
N/A
BSPP (ISO 228) Radial Seal Design NOT Axial
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
2.45 gal 566 in³
Dimension A
N/A
21.3 in 540 mm
Core Products
2099588
Model Code Description
N/A
SB330TR-10A1/112S1-210C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
2.45 gal 566 in³
Dimension A
N/A
21.3 in 540 mm
Core Products
2207520
Model Code Description
N/A
SB330TR-10A1/112S1-248A
Fluid Port Connection
N/A
BSPP (ISO 228) Radial Seal Design NOT Axial
Maximum Working Pressure
N/A
248 bar 3600 psi
Effective Gas Volume
N/A
2.45 gal 566 in³
Dimension A
N/A
21.3 in 540 mm
Core Products
2088567
Model Code Description
N/A
SB330TR-10A1/112S-210A
Fluid Port Connection
N/A
BSPP (ISO 228) Radial Seal Design NOT Axial
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
2.45 gal 566 in³
Dimension A
N/A
21.3 in 540 mm
Core Products
2089035
Model Code Description
N/A
SB330TR-10A1/112S-210C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
2.45 gal 566 in³
Dimension A
N/A
21.3 in 540 mm
Core Products
2089036
Model Code Description
N/A
SB330TR-10A1/112S-210D
Fluid Port Connection
N/A
NPT (ANSI B1.2)
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
2.45 gal 566 in³
Dimension A
N/A
21.3 in 540 mm
Core Products
2089037
Model Code Description
N/A
SB330TR-10A1/113S-210C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
2.45 gal 566 in³
Dimension A
N/A
21.3 in 540 mm
Core Products
2089038
Model Code Description
N/A
SB330TR-10A1/116S-210C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
2.45 gal 566 in³
Dimension A
N/A
21.3 in 540 mm
Core Products
2092538
Model Code Description
N/A
SB330TR-10F1/112S-210E
Fluid Port Connection
N/A
SAE Flange
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
2.45 gal 566 in³
Dimension A
N/A
21.3 in 540 mm
Core Products
2087199
Model Code Description
N/A
SB330TR-10S11/112S-210C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
2.45 gal 566 in³
Dimension A
N/A
21.3 in 540 mm
Core Products
2087558
Model Code Description
N/A
SB330TR-20A1/112S1-210A
Fluid Port Connection
N/A
BSPP (ISO 228) Radial Seal Design NOT Axial
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
4.87 gal 1125 in³
Dimension A
N/A
34.8 in 883 mm
Core Products
2206222
Model Code Description
N/A
SB330TR-20A1/112S1-210C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
4.87 gal 1125 in³
Dimension A
N/A
34.8 in 883 mm
Core Products
2207519
Model Code Description
N/A
SB330TR-20A1/112S1-248A
Fluid Port Connection
N/A
BSPP (ISO 228) Radial Seal Design NOT Axial
Maximum Working Pressure
N/A
248 bar 3600 psi
Effective Gas Volume
N/A
4.87 gal 1125 in³
Dimension A
N/A
34.8 in 883 mm
Core Products
2083650
Model Code Description
N/A
SB330TR-20A1/112S-210A
Fluid Port Connection
N/A
BSPP (ISO 228) Radial Seal Design NOT Axial
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
4.87 gal 1125 in³
Dimension A
N/A
34.8 in 883 mm
Core Products
2081834
Model Code Description
N/A
SB330TR-20A1/112S-210C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
4.87 gal 1125 in³
Dimension A
N/A
34.8 in 883 mm
Core Products
2098586
Model Code Description
N/A
SB330TR-20A1/112S-248C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Maximum Working Pressure
N/A
248 bar 3600 psi
Effective Gas Volume
N/A
4.87 gal 1125 in³
Dimension A
N/A
34.8 in 883 mm
Core Products
2085809
Model Code Description
N/A
SB330TR-20A1/116S-210C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
4.87 gal 1125 in³
Dimension A
N/A
34.8 in 883 mm
Core Products
2082733
Model Code Description
N/A
SB330TR-20F1/112S-210E
Fluid Port Connection
N/A
SAE Flange
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
4.87 gal 1125 in³
Dimension A
N/A
34.8 in 883 mm
Core Products
2089389
Model Code Description
N/A
SB330TR-20S11/112S-210D
Fluid Port Connection
N/A
NPT (ANSI B1.2)
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
4.87 gal 1125 in³
Dimension A
N/A
34.8 in 883 mm
Core Products
2099963
Model Code Description
N/A
SB330TR-20S11/115S-210D
Fluid Port Connection
N/A
NPT (ANSI B1.2)
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
4.87 gal 1125 in³
Dimension A
N/A
34.8 in 883 mm
Core Products
2083375
Model Code Description
N/A
SB330TR-32A1/112S1-210C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
9.00 gal 2080 in³
Dimension A
N/A
55.0 in 1397 mm
Core Products
2085845
Model Code Description
N/A
SB330TR-32A1/112S1-210D
Fluid Port Connection
N/A
NPT (ANSI B1.2)
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
9.00 gal 2080 in³
Dimension A
N/A
55.0 in 1397 mm
Core Products
2079388
Model Code Description
N/A
SB330TR-32A1/112S-210A
Fluid Port Connection
N/A
BSPP (ISO 228) Radial Seal Design NOT Axial
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
9.00 gal 2080 in³
Dimension A
N/A
55.0 in 1397 mm
Core Products
2079383
Model Code Description
N/A
SB330TR-32A1/112S-210C
Fluid Port Connection
N/A
SAE (ANSI B1.1)
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
9.00 gal 2080 in³
Dimension A
N/A
55.0 in 1397 mm
Core Products
2081830
Model Code Description
N/A
SB330TR-32A1/112S-210D
Fluid Port Connection
N/A
NPT (ANSI B1.2)
Maximum Working Pressure
N/A
210 bar 3000 psi
Effective Gas Volume
N/A
9.00 gal 2080 in³
Dimension A
N/A
55.0 in 1397 mm
Core Products