|
262736
|
Type
N/A
C-Rail Nut
|
Model Code Description
N/A
HRS 1-3 TM10 A4 M
|
Series
N/A
HRS
|
Clamp Size
N/A
1 to 3
|
Material
N/A
316 Stainless Steel
|
Core Products
|
|
261299
|
Type
N/A
C-Rail Nut
|
Model Code Description
N/A
HRS 1-3 TM10 ST M ZN
|
Series
N/A
HRS
|
Clamp Size
N/A
1 to 3
|
Material
N/A
Carbon Steel
|
Core Products
|
|
2702788
|
Type
N/A
C-Rail Nut
|
Model Code Description
N/A
HRS 1-3 TM3/8 A4 UNC
|
Series
N/A
HRS
|
Clamp Size
N/A
1 to 3
|
Material
N/A
316 Stainless Steel
|
Core Products
|
|
263364
|
Type
N/A
C-Rail Nut
|
Model Code Description
N/A
HRS 1-3 TM3/8 ST UNC ZN
|
Series
N/A
HRS
|
Clamp Size
N/A
1 to 3
|
Material
N/A
Carbon Steel
|
Core Products
|
|
262739
|
Type
N/A
C-Rail Nut
|
Model Code Description
N/A
HRS 4 TM12 A4 M
|
Series
N/A
HRS
|
Clamp Size
N/A
4
|
Material
N/A
316 Stainless Steel
|
Core Products
|
|
2702789
|
Type
N/A
C-Rail Nut
|
Model Code Description
N/A
HRS 4 TM7/16 A4 UNC
|
Series
N/A
HRS
|
Clamp Size
N/A
4
|
Material
N/A
316 Stainless Steel
|
Core Products
|
|
261000
|
Type
N/A
C-Rail Nut
|
Model Code Description
N/A
HRZ 2/5 TM5/16 ST UNC ZN *
|
Series
N/A
HRS
|
Clamp Size
N/A
2 to 5
|
Material
N/A
Carbon Steel
|
Core Products
|
|
263288
|
Type
N/A
C-Rail Nut
|
Model Code Description
N/A
HRZ 2/5 TM8 ST M ZN
|
Series
N/A
HRS
|
Clamp Size
N/A
2 to 5
|
Material
N/A
Carbon Steel
|
Core Products
|
|
4012469
|
Type
N/A
C-Rail Nut
|
Model Code Description
N/A
HRZ 2/5 TM8 ST M ZN/NI
|
Series
N/A
HRS
|
Clamp Size
N/A
2 to 5
|
Material
N/A
Carbon Steel
|
Core Products
|
|
3035720
|
Type
N/A
C-Rail Nut
|
Model Code Description
N/A
HRL 0-8 TM1/4 A4 UNC
|
Series
N/A
HRS
|
Clamp Size
N/A
0 to 8
|
Material
N/A
316 Stainless Steel
|
Core Products
|
|
3074145
|
Type
N/A
C-Rail Nut
|
Model Code Description
N/A
HRL 0-8 TM6 A4 M
|
Series
N/A
HRS
|
Clamp Size
N/A
0 to 8
|
Material
N/A
316 Stainless Steel
|
Core Products
|
|
3144686
|
Type
N/A
C-Rail
|
Model Code Description
N/A
HRL TS 28X11 A2 100LG
|
Series
N/A
HRL
|
Clamp Size
N/A
100 mm
|
Material
N/A
304 Stainless Steel
|
Core Products
|
|
3343398
|
Type
N/A
C-Rail
|
Model Code Description
N/A
HRL TS 28X11 A2 140LG
|
Series
N/A
HRL
|
Clamp Size
N/A
140 mm
|
Material
N/A
304 Stainless Steel
|
Core Products
|
|
262064
|
Type
N/A
C-Rail
|
Model Code Description
N/A
HRL TS 28x11 A2 2M (3.1)
|
Series
N/A
HRL
|
Clamp Size
N/A
2M
|
Material
N/A
304 Stainless Steel
|
Core Products
|
|
2072109
|
Type
N/A
C-Rail
|
Model Code Description
N/A
HRL TS 28X11 A4 1M
|
Series
N/A
HRL
|
Clamp Size
N/A
1M
|
Material
N/A
316 Stainless Steel
|
Core Products
|
|
261229
|
Type
N/A
C-Rail
|
Model Code Description
N/A
HRL TS 28X11 A4 2M
|
Series
N/A
HRL
|
Clamp Size
N/A
2M
|
Material
N/A
316 Stainless Steel
|
Core Products
|
|
2058646
|
Type
N/A
C-Rail
|
Model Code Description
N/A
HRL TS 28X11 ST BL 1M
|
Series
N/A
HRL
|
Clamp Size
N/A
1M
|
Material
N/A
Carbon Steel
|
Core Products
|
|
260818
|
Type
N/A
C-Rail
|
Model Code Description
N/A
HRL TS 28X11 ST BL 2M
|
Series
N/A
HRL
|
Clamp Size
N/A
2M
|
Material
N/A
Carbon Steel
|
Core Products
|
|
262899
|
Type
N/A
C-Rail
|
Model Code Description
N/A
HRL TS 28X14 A4 2M
|
Series
N/A
HRL
|
Clamp Size
N/A
2M
|
Material
N/A
316 Stainless Steel
|
Core Products
|
|
261954
|
Type
N/A
C-Rail
|
Model Code Description
N/A
HRL TS 28X14 ST BL 1M
|
Series
N/A
HRL
|
Clamp Size
N/A
1M
|
Material
N/A
Carbon Steel
|
Core Products
|
|
261950
|
Type
N/A
C-Rail
|
Model Code Description
N/A
HRL TS 28X14 ST ZN 2M
|
Series
N/A
HRL
|
Clamp Size
N/A
2M
|
Material
N/A
Carbon Steel
|
Core Products
|
|
261948
|
Type
N/A
C-Rail
|
Model Code Description
N/A
HRL TS 28X30 ST BL 2M
|
Series
N/A
HRL
|
Clamp Size
N/A
2M
|
Material
N/A
Carbon Steel
|
Core Products
|
|
261951
|
Type
N/A
C-Rail
|
Model Code Description
N/A
HRL TS 28X30 ST ZN 2M
|
Series
N/A
HRL
|
Clamp Size
N/A
2M
|
Material
N/A
Carbon Steel
|
Core Products
|
|
3082548
|
Type
N/A
C-Rail
|
Model Code Description
N/A
HRL TS28x11 ST BL 100lg
|
Series
N/A
HRL
|
Clamp Size
N/A
100 mm
|
Material
N/A
Carbon Steel
|
Core Products
|
|
263359
|
Type
N/A
C-Rail
|
Model Code Description
N/A
HRS TS 40X22 A4 2M
|
Series
N/A
HRS
|
Clamp Size
N/A
2M
|
Material
N/A
316 Stainless Steel
|
Core Products
|