HYDAC hose and tube clamps components. Manufactured to DIN 3015 specifications. Used to secure, absorb shock, dampen vibration and reduce noise in plumbing systems. Offered for up to 16" O.D tube size and recommended for systems with less than 1500 PSI operating pressure. Suited for systems with pressure surges and applications with wide temperature fluctuations.
1 - 25 of 396 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Type

Model Code Description

Series

Clamp Size

Material

Core Products

N/A Stacking Bolt N/A HRS 1 AF10 A4 M N/A HRS N/A 1 N/A 316 Stainless Steel
N/A Stacking Bolt N/A HRS 1 AF10 ST M ZN N/A HRS N/A 1 N/A Carbon Steel
N/A Stacking Bolt N/A HRS 1 AF3/8 A4 UNC N/A HRS N/A 1 N/A 316 Stainless Steel
N/A Stacking Bolt N/A HRS 1 AF3/8 ST UNC ZN N/A HRS N/A 1 N/A Carbon Steel
N/A Stacking Bolt N/A HRS 2 AF10 A4 M N/A HRS N/A 2 N/A 316 Stainless Steel
N/A Stacking Bolt N/A HRS 2 AF10 ST M ZN N/A HRS N/A 2 N/A Carbon Steel
N/A Stacking Bolt N/A HRS 2 AF3/8 A4 UNC N/A HRS N/A 2 N/A 316 Stainless Steel
N/A Stacking Bolt N/A HRS 2 AF3/8 ST UNC ZN N/A HRS N/A 2 N/A Carbon Steel
N/A Stacking Bolt N/A HRS 2 AF3/8 ST UNC ZN /-NI N/A HRS N/A 2 N/A Carbon Steel
N/A Stacking Bolt N/A HRS 3 AF10 A4 M N/A HRS N/A 3 N/A 316 Stainless Steel
N/A Stacking Bolt N/A HRS 3 AF10 ST M ZN N/A HRS N/A 3 N/A Carbon Steel
N/A Stacking Bolt N/A HRS 3 AF3/8 A4 UNC N/A HRS N/A 3 N/A 316 Stainless Steel
N/A Stacking Bolt N/A HRS 3 AF3/8 ST UNC ZN N/A HRS N/A 3 N/A Carbon Steel
N/A Stacking Bolt N/A HRS 4 AF12 A4 M N/A HRS N/A 4 N/A 316 Stainless Steel
N/A Stacking Bolt N/A HRS 4 AF12 ST M ZN N/A HRS N/A 4 N/A Carbon Steel
N/A Stacking Bolt N/A HRS 4 AF7/16 ST UNC BL N/A HRS N/A 4 N/A Carbon Steel
N/A Stacking Bolt N/A HRS 4 AF7/16 ST UNC ZN /-NI N/A HRS N/A 4 N/A Carbon Steel
N/A Stacking Bolt N/A HRS 5 AF16 ST M ZN N/A HRS N/A 5 N/A Carbon Steel
N/A Stacking Bolt N/A HRS 5 AF5/8 ST UNC ZN N/A HRS N/A 5 N/A Carbon Steel
N/A Stacking Bolt N/A HRS 7 AF7/8 ST UNC BL N/A HRS N/A 7 N/A Carbon Steel
N/A Weld Plate N/A HRS 1 AP A4 M N/A HRS N/A 1 N/A 316 Stainless Steel
N/A Weld Plate N/A HRS 1 AP A4 UNC N/A HRS N/A 1 N/A 316 Stainless Steel
N/A Weld Plate N/A HRS 1 AP ST M BL N/A HRS N/A 1 N/A Carbon Steel
N/A Weld Plate N/A HRS 1 AP ST UNC BL N/A HRS N/A 1 N/A Carbon Steel
N/A Weld Plate N/A HRS 2 AP A4 M N/A HRS N/A 2 N/A 316 Stainless Steel
1 - 25 of 396 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »