HYDAC hose and tube clamps. Manufactured to DIN 3015 specifications. Used to secure, absorb shock, dampen vibration and reduce noise in plumbing systems. Offered for up to 2" O.D tube size and recommended for systems with less than 1500 PSI operating pressure and no dynamic loads.
1 - 25 of 555 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Type

Model Code Description

Series

Arrangement

Material

Finish

Core Products

N/A C-Rail Nut N/A HRL 0-8 TM1/4 ST UNC ZN N/A HRL N/A N/A Carbon Steel N/A Zinc Plated
N/A C-Rail Nut N/A HRL 0-8 TM6 ST M ZN N/A HRL N/A N/A Carbon Steel N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRGL 1 A 6.4 PP A2 UNC N/A HRGL N/A Single Clamp with Top Plate and Weld Plate N/A Polypropylene N/A
N/A Standard Duty Single Clamp N/A HRL 0 A 10 PP UNC N/A HRL N/A Single Clamp with Top Plate and Weld Plate N/A Polypropylene N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRL 0 A 12 PP UNC N/A HRL N/A Single Clamp with Top Plate and Weld Plate N/A Polypropylene N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRL 0 A 6 PP ST M ZN N/A HRL N/A Single Clamp with Top Plate and Weld Plate N/A Polypropylene N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRL 0 A 6.4 PP UNC N/A HRL N/A Single Clamp with Top Plate and Weld Plate N/A Polypropylene N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRL 0 A 8 PP UNC N/A HRL N/A Single Clamp with Top Plate and Weld Plate N/A Polypropylene N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRL 0 A 9.5 PP UNC N/A HRL N/A Single Clamp with Top Plate and Weld Plate N/A Polypropylene N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRL 0 A1 10 PA M N/A HRL N/A Single Clamp without Weld Plate N/A Polyamide N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRL 0 A1 12 PP UNC N/A HRL N/A Single Clamp without Weld Plate N/A Polypropylene N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRL 0 A1 6.4 PP A2 UNC N/A HRL N/A Single Clamp without Weld Plate N/A Polypropylene N/A
N/A Standard Duty Single Clamp N/A HRL 0 A1 6.4 PP UNC N/A HRL N/A Single Clamp without Weld Plate N/A Polypropylene N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRL 0 A1 6.4 PP UNC (KIT) N/A HRL N/A Single Clamp without Weld Plate N/A Polypropylene N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRL 0 A1TM 10 PP UNC N/A HRL N/A C-Rail Mounted Clamp N/A Polypropylene N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRL 0 A1TM 12 PP UNC N/A HRL N/A C-Rail Mounted Clamp N/A Polypropylene N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRL 0 A1TM 6.4 PP UNC N/A HRL N/A C-Rail Mounted Clamp N/A Polypropylene N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRL 0 A1TM 8 PP M N/A HRL N/A C-Rail Mounted Clamp N/A Polypropylene N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRL 0 A1TM 8 PP UNC N/A HRL N/A C-Rail Mounted Clamp N/A Polypropylene N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRL 0 A1TM 9.5 PP UNC N/A HRL N/A C-Rail Mounted Clamp N/A Polypropylene N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRGL 1 A 9.5 PP A2 UNC N/A HRGL N/A Single Clamp with Top Plate and Weld Plate N/A Polypropylene N/A
N/A Standard Duty Single Clamp N/A HRL 1 A 10 AL M N/A HRL N/A Single Clamp with Top Plate and Weld Plate N/A Aluminum N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRL 1 A 10 AL UNC N/A HRL N/A Single Clamp with Top Plate and Weld Plate N/A Aluminum N/A Zinc Plated
N/A Standard Duty Single Clamp N/A HRL 1 A 10 PA A4 M N/A HRL N/A Single Clamp with Top Plate and Weld Plate N/A Polyamide N/A
N/A Standard Duty Single Clamp N/A HRL 1 A 10 PA M N/A HRL N/A Single Clamp with Top Plate and Weld Plate N/A Polyamide N/A Zinc Plated
1 - 25 of 555 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »