HYDAC hose and tube clamps componants. Manufactured to DIN 3015 specifications. Used to secure,asorb shock, dampen vibration and reduce noise in plumbing systems.offered for up to 2" O.D tube size and recommended for systems with less than 1500 PSI operating pressure and no dynamic loads.
1 - 25 of 312 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Type

Model Code Description

Series

Clamp Size

Material

Core Products

N/A Stacking Bolt N/A HRL 1 AF A4 UNC N/A HRL N/A 1 N/A 316 Stainless Steel
N/A Stacking Bolt N/A HRL 1 AF ST M BL N/A HRL N/A 1 N/A Carbon Steel
N/A Stacking Bolt N/A HRL 2 AF A4 M N/A HRL N/A 2 N/A 316 Stainless Steel
N/A Stacking Bolt N/A HRL 2 AF A4 UNC N/A HRL N/A 2 N/A 316 Stainless Steel
N/A Stacking Bolt N/A HRL 2 AF ST M ZN N/A HRL N/A 2 N/A Carbon Steel
N/A Stacking Bolt N/A HRL 2 AF ST UNC ZN N/A HRL N/A 2 N/A Carbon Steel
N/A Stacking Bolt N/A HRL 3 AF A4 M N/A HRL N/A 3 N/A 316 Stainless Steel
N/A Stacking Bolt N/A HRL 3 AF A4 UNC N/A HRL N/A 3 N/A 316 Stainless Steel
N/A Stacking Bolt N/A HRL 3 AF ST M BL N/A HRL N/A 3 N/A Carbon Steel
N/A Stacking Bolt N/A HRL 3 AF ST M ZN N/A HRL N/A 3 N/A Carbon Steel
N/A Stacking Bolt N/A HRL 3 AF ST UNC BL N/A HRL N/A 3 N/A Carbon Steel
N/A Stacking Bolt N/A HRL 3 AF ST UNC ZN N/A HRL N/A 3 N/A Carbon Steel
N/A Stacking Bolt N/A HRL 4 AF ST M BL N/A HRL N/A 4 N/A Carbon Steel
N/A Stacking Bolt N/A HRL 4 AF ST UNC BL N/A HRL N/A 4 N/A Carbon Steel
N/A Stacking Bolt N/A HRL 5 AF ST M ZN N/A HRL N/A 5 N/A Carbon Steel
N/A Stacking Bolt N/A HRL 5 AF ST UNC BL N/A HRL N/A 5 N/A Carbon Steel
N/A Stacking Bolt N/A HRL 6 AF ST M ZN N/A HRL N/A 6 N/A Carbon Steel
N/A Stacking Bolt N/A HRL 6 AF ST UNC BL N/A HRL N/A 6 N/A Carbon Steel
N/A Weld Plate N/A HRL 0 AP ST UNC BL N/A HRL N/A 0 N/A Carbon Steel
N/A Weld Plate N/A HRL 1 AP A2 UNC N/A HRL N/A 1 N/A 304 Stainless Steel
N/A Weld Plate N/A HRL 1 AP A4 M N/A HRL N/A 1 N/A 316 Stainless Steel
N/A Weld Plate N/A HRL 1 AP A4 UNC N/A HRL N/A 1 N/A 316 Stainless Steel
N/A Weld Plate N/A HRL 1 AP ST M BL N/A HRL N/A 1 N/A Carbon Steel
N/A Weld Plate N/A HRL 1 AP ST UNC BL N/A HRL N/A 1 N/A Carbon Steel
N/A Weld Plate N/A HRL 2 AP A2 M N/A HRL N/A 2 N/A 304 Stainless Steel
1 - 25 of 312 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »