|
2200175
|
Model Code Description
N/A
HRGZ 1 A 12-12 PP UNC
|
Series
N/A
HRGZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp with Weld Plate
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.47 in12 mm
|
Core Products
|
|
2066049
|
Model Code Description
N/A
HRZ 1 A 10.3-10.3 PP M
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp with Weld Plate
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.41 in10.3 mm
|
Core Products
|
|
2059303
|
Model Code Description
N/A
HRZ 1 A 10.3-10.3 PP UNC
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp with Weld Plate
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.41 in10.3 mm
|
Core Products
|
|
2088921
|
Model Code Description
N/A
HRZ 1 A 10-10 PA M
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp with Weld Plate
|
Material
N/A
Polyamide
|
Diameter D Bore Size
N/A
0.39 in10 mm
|
Core Products
|
|
2089938
|
Model Code Description
N/A
HRZ 1 A 10-10 PP M
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp with Weld Plate
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.39 in10 mm
|
Core Products
|
|
430670
|
Model Code Description
N/A
HRZ 1 A 10-10 PP ST M ZN
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp with Weld Plate
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.39 in10 mm
|
Core Products
|
|
2085713
|
Model Code Description
N/A
HRZ 1 A 12-12 PA M
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp with Weld Plate
|
Material
N/A
Polyamide
|
Diameter D Bore Size
N/A
0.47 in12 mm
|
Core Products
|
|
430613
|
Model Code Description
N/A
HRZ 1 A 12-12 PP ST M BL
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp with Weld Plate
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.47 in12 mm
|
Core Products
|
|
2092118
|
Model Code Description
N/A
HRZ 1 A 12-12 PP UNC
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp with Weld Plate
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.47 in12 mm
|
Core Products
|
|
2086496
|
Model Code Description
N/A
HRZ 1 A 6.4-6.4 PP A2 UNC
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp with Weld Plate
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.25 in6.4 mm
|
Core Products
|
|
2058873
|
Model Code Description
N/A
HRZ 1 A 6.4-6.4 PP UNC
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp with Weld Plate
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.25 in6.4 mm
|
Core Products
|
|
430840
|
Model Code Description
N/A
HRZ 1 A 6-6 PA M
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp with Weld Plate
|
Material
N/A
Polyamide
|
Diameter D Bore Size
N/A
0.24 in6 mm
|
Core Products
|
|
2207833
|
Model Code Description
N/A
HRZ 1 A 8-8 PP UNC
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp with Weld Plate
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.32 in8 mm
|
Core Products
|
|
2072546
|
Model Code Description
N/A
HRZ 1 A 9.5-9.5 PP A2 UNC
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp with Weld Plate
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.37 in9.5 mm
|
Core Products
|
|
2059302
|
Model Code Description
N/A
HRZ 1 A 9.5-9.5 PP UNC
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp with Weld Plate
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.37 in9.5 mm
|
Core Products
|
|
2059326
|
Model Code Description
N/A
HRZ 1 A1 10.3-10.3 PP UNC
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp without Weld Plate
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.41 in10.3 mm
|
Core Products
|
|
2099853
|
Model Code Description
N/A
HRZ 1 A1 6.4-6.4 PA UNC
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp without Weld Plate
|
Material
N/A
Polyamide
|
Diameter D Bore Size
N/A
0.25 in6.4 mm
|
Core Products
|
|
2059324
|
Model Code Description
N/A
HRZ 1 A1 6.4-6.4 PP UNC
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp without Weld Plate
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.25 in6.4 mm
|
Core Products
|
|
2099859
|
Model Code Description
N/A
HRZ 1 A1 9.5-9.5 PA UNC
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp without Weld Plate
|
Material
N/A
Polyamide
|
Diameter D Bore Size
N/A
0.37 in9.5 mm
|
Core Products
|
|
2059325
|
Model Code Description
N/A
HRZ 1 A1 9.5-9.5 PP UNC
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
Twin Clamp without Weld Plate
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.37 in9.5 mm
|
Core Products
|
|
2059314
|
Model Code Description
N/A
HRZ 1 A1TM 10.3-10.3 PP UNC
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
C-Rail Mounted Twin Clamp
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.41 in10.3 mm
|
Core Products
|
|
2098342
|
Model Code Description
N/A
HRZ 1 A1TM 12-12 PP UNC
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
C-Rail Mounted Twin Clamp
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.47 in12 mm
|
Core Products
|
|
2058877
|
Model Code Description
N/A
HRZ 1 A1TM 6.4-6.4 PP UNC
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
C-Rail Mounted Twin Clamp
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.25 in6.4 mm
|
Core Products
|
|
2090885
|
Model Code Description
N/A
HRZ 1 A1TM 8-8 PP UNC
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
C-Rail Mounted Twin Clamp
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.32 in8 mm
|
Core Products
|
|
2059313
|
Model Code Description
N/A
HRZ 1 A1TM 9.5-9.5 PP UNC
|
Series
N/A
HRZ
|
Clamp Size
N/A
1
|
Arrangement
N/A
C-Rail Mounted Twin Clamp
|
Material
N/A
Polypropylene
|
Diameter D Bore Size
N/A
0.37 in9.5 mm
|
Core Products
|