HYDAC hose and tube clamps components. Manufactured to DIN 3015 specifications. Used to secure, absorb shock, dampen vibration and reduce noise in plumbing systems. Offered for up to 1 1/4" O.D pipe size and recommended for systems with less than 1500 PSI operating pressure and no dynamic loads.
1 - 25 of 237 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Type

Model Code Description

Series

Clamp Size

Material

Core Products

N/A Stacking Bolt N/A HRZ 2 AF5/16 ST UNC BL N/A HRZ N/A 2 N/A Carbon Steel
N/A Stacking Bolt N/A HRZ 2 AF8 ST M ZN N/A HRZ N/A 2 N/A Carbon Steel
N/A Stacking Bolt N/A HRZ 3 AF5/16 ST UNC BL N/A HRZ N/A 3 N/A Carbon Steel
N/A Stacking Bolt N/A HRZ 3 AF8 ST M ZN N/A HRZ N/A 3 N/A Carbon Steel
N/A Stacking Bolt N/A HRZ 4 AF5/16 ST UNC BL N/A HRZ N/A 4 N/A Carbon Steel
N/A Stacking Bolt N/A HRZ 5 AF5/16 ST UNC BL N/A HRZ N/A 5 N/A Carbon Steel
N/A Stacking Bolt N/A HRZ 5 AF8 ST M BL N/A HRZ N/A 5 N/A Carbon Steel
N/A Weld Plate N/A HRZ 1 AP A2 UNC N/A HRZ N/A 1 N/A 304 Stainless Steel
N/A Weld Plate N/A HRZ 1 AP A4 M N/A HRZ N/A 1 N/A 316 Stainless Steel
N/A Weld Plate N/A HRZ 1 AP ST M BL N/A HRZ N/A 1 N/A Carbon Steel
N/A Weld Plate N/A HRZ 1 AP ST M BL VS 3thick N/A HRZ N/A 1 N/A Carbon Steel
N/A Weld Plate N/A HRZ 2 AP A2 UNC N/A HRZ N/A 2 N/A 304 Stainless Steel
N/A Weld Plate N/A HRZ 2 AP A4 M N/A HRZ N/A 2 N/A 316 Stainless Steel
N/A Weld Plate N/A HRZ 2 AP ST M BL N/A HRZ N/A 2 N/A Carbon Steel
N/A Weld Plate N/A HRZ 3 AP A2 UNC N/A HRZ N/A 3 N/A 304 Stainless Steel
N/A Weld Plate N/A HRZ 3 AP A4 M N/A HRZ N/A 3 N/A 316 Stainless Steel
N/A Weld Plate N/A HRZ 3 AP ST M BL N/A HRZ N/A 3 N/A Carbon Steel
N/A Weld Plate N/A HRZ 3 AP ST M ZN/NI N/A HRZ N/A 3 N/A Carbon Steel
N/A Weld Plate N/A HRZ 4 AP ST M BL N/A HRZ N/A 4 N/A Carbon Steel
N/A Weld Plate N/A HRZ 4 AP ST M ZN N/A HRZ N/A 4 N/A Carbon Steel
N/A Safety Plate N/A HRZ 1 SIP ST ZN N/A HRZ N/A 1 N/A Carbon Steel
N/A Safety Plate N/A HRZ 2-5 SIP ST ZN/NI N/A HRZ N/A 2 to 5 N/A Carbon Steel
N/A Twin Clamp N/A HRGZ 1 KP 10-10 PP N/A HRGZ N/A 1 N/A Polypropylene
N/A Twin Clamp N/A HRGZ 1 KP 12-12 PP N/A HRGZ N/A 1 N/A Polypropylene
N/A Twin Clamp N/A HRGZ 1 KP 6-6 PP N/A HRGZ N/A 1 N/A Polypropylene
1 - 25 of 237 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »