|
2064368
|
Model Code Description
N/A
MFDBN160AULF10A1.1/16-3B3.4
|
Flow Capacity
N/A
30 gpm114 L/min
|
Operating Pressure [Max]
N/A
8.3 bar120 psi
|
Filter Element Material
N/A
Microglass
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2064291
|
Model Code Description
N/A
MFDBN160AULF3A1.1/16-3B3.4
|
Flow Capacity
N/A
30 gpm114 L/min
|
Operating Pressure [Max]
N/A
8.3 bar120 psi
|
Filter Element Material
N/A
Microglass
|
Filter Rating
N/A
3 µm
|
Core Products
|
|
2068485
|
Model Code Description
N/A
MFDBN160YUF5E1.1/12B3.4
|
Flow Capacity
N/A
30 gpm114 L/min
|
Operating Pressure [Max]
N/A
4.1 bar60 psi
|
Filter Element Material
N/A
Microglass
|
Filter Rating
N/A
5 µm
|
Core Products
|
|
2066328
|
Model Code Description
N/A
MFDBN160YULF10E1.1/16-3B3.4
|
Flow Capacity
N/A
30 gpm114 L/min
|
Operating Pressure [Max]
N/A
4.1 bar60 psi
|
Filter Element Material
N/A
Microglass
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2075167
|
Model Code Description
N/A
MFDBN160YULF3E1.1/16-3B1.7
|
Flow Capacity
N/A
30 gpm114 L/min
|
Operating Pressure [Max]
N/A
4.1 bar60 psi
|
Filter Element Material
N/A
Microglass
|
Filter Rating
N/A
3 µm
|
Core Products
|
|
2061386
|
Model Code Description
N/A
MFDP160AULF10A1.1/16-3B1.7
|
Flow Capacity
N/A
30 gpm114 L/min
|
Operating Pressure [Max]
N/A
8.3 bar120 psi
|
Filter Element Material
N/A
Cellulose
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2063446
|
Model Code Description
N/A
MFDP160AULF25A1.1/16-B1.7
|
Flow Capacity
N/A
30 gpm114 L/min
|
Operating Pressure [Max]
N/A
8.3 bar120 psi
|
Filter Element Material
N/A
Cellulose
|
Filter Rating
N/A
25 µm
|
Core Products
|
|
2067900
|
Model Code Description
N/A
MFDP160AULF25G1.1/16-3B1.7
|
Flow Capacity
N/A
30 gpm114 L/min
|
Operating Pressure [Max]
N/A
8.3 bar120 psi
|
Filter Element Material
N/A
Cellulose
|
Filter Rating
N/A
25 µm
|
Core Products
|
|
2062945
|
Model Code Description
N/A
MFDP160WULF10A1.1/16-3B0.2
|
Flow Capacity
N/A
30 gpm114 L/min
|
Operating Pressure [Max]
N/A
0.2 bar
|
Filter Element Material
N/A
Cellulose
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2068475
|
Model Code Description
N/A
MFDP160WULF25A1.1/16-3B0.2
|
Flow Capacity
N/A
30 gpm114 L/min
|
Operating Pressure [Max]
N/A
0.2 bar
|
Filter Element Material
N/A
Cellulose
|
Filter Rating
N/A
25 µm
|
Core Products
|
|
2066719
|
Model Code Description
N/A
MFDP160YUF10E1.1/12B3.4
|
Flow Capacity
N/A
30 gpm114 L/min
|
Operating Pressure [Max]
N/A
4.1 bar60 psi
|
Filter Element Material
N/A
Cellulose
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2082494
|
Model Code Description
N/A
MFDP160YUF10E1.1/3KB
|
Flow Capacity
N/A
30 gpm114 L/min
|
Operating Pressure [Max]
N/A
4.1 bar60 psi
|
Filter Element Material
N/A
Cellulose
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2062853
|
Model Code Description
N/A
MFDP160YULF10E1.1/16-3B1.7
|
Flow Capacity
N/A
30 gpm114 L/min
|
Operating Pressure [Max]
N/A
4.1 bar60 psi
|
Filter Element Material
N/A
Cellulose
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2066552
|
Model Code Description
N/A
MFDP160YULF25E1.1/16-3B1.7
|
Flow Capacity
N/A
30 gpm114 L/min
|
Operating Pressure [Max]
N/A
4.1 bar60 psi
|
Filter Element Material
N/A
Cellulose
|
Filter Rating
N/A
25 µm
|
Core Products
|
|
2063919
|
Model Code Description
N/A
MFDP160YULF3E1.1/16-3B1.7
|
Flow Capacity
N/A
30 gpm114 L/min
|
Operating Pressure [Max]
N/A
4.1 bar60 psi
|
Filter Element Material
N/A
Cellulose
|
Filter Rating
N/A
3 µm
|
Core Products
|
|
2068580
|
Model Code Description
N/A
MFDAM180AULF40A1.1/16-3B1.7
|
Flow Capacity
N/A
60 gpm227 L/min
|
Operating Pressure [Max]
N/A
8.3 bar120 psi
|
Filter Element Material
N/A
Aquamicron®
|
Filter Rating
N/A
40 µm
|
Core Products
|
|
2072633
|
Model Code Description
N/A
MFDAM180YULF40E1.1/16-3B1.7
|
Flow Capacity
N/A
60 gpm227 L/min
|
Operating Pressure [Max]
N/A
4.1 bar60 psi
|
Filter Element Material
N/A
Aquamicron®
|
Filter Rating
N/A
40 µm
|
Core Products
|
|
2071846
|
Model Code Description
N/A
MFDBN180AULF10A1.1/16-3B3.4
|
Flow Capacity
N/A
60 gpm227 L/min
|
Operating Pressure [Max]
N/A
8.3 bar120 psi
|
Filter Element Material
N/A
Microglass
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2064545
|
Model Code Description
N/A
MFDBN180AULF10G1.1/16-3B3.4
|
Flow Capacity
N/A
60 gpm227 L/min
|
Operating Pressure [Max]
N/A
8.3 bar120 psi
|
Filter Element Material
N/A
Microglass
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2070862
|
Model Code Description
N/A
MFDBN180WUF20UE1.1/12B0.2
|
Flow Capacity
N/A
60 gpm227 L/min
|
Operating Pressure [Max]
N/A
0.2 bar
|
Filter Element Material
N/A
Microglass
|
Filter Rating
N/A
20 µm
|
Core Products
|
|
2071988
|
Model Code Description
N/A
MFDBN180YUF10E1.1/12B3.4
|
Flow Capacity
N/A
60 gpm227 L/min
|
Operating Pressure [Max]
N/A
4.1 bar60 psi
|
Filter Element Material
N/A
Microglass
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2069411
|
Model Code Description
N/A
MFDBN180YUF20E1.1/12B3.4
|
Flow Capacity
N/A
60 gpm227 L/min
|
Operating Pressure [Max]
N/A
4.1 bar60 psi
|
Filter Element Material
N/A
Microglass
|
Filter Rating
N/A
20 µm
|
Core Products
|
|
2086996
|
Model Code Description
N/A
MFDBN180YUF3E1.1/12B1.7
|
Flow Capacity
N/A
60 gpm227 L/min
|
Operating Pressure [Max]
N/A
4.1 bar60 psi
|
Filter Element Material
N/A
Microglass
|
Filter Rating
N/A
3 µm
|
Core Products
|
|
2067080
|
Model Code Description
N/A
MFDBN180YULF10E1.1/16-3B3.4
|
Flow Capacity
N/A
60 gpm227 L/min
|
Operating Pressure [Max]
N/A
4.1 bar60 psi
|
Filter Element Material
N/A
Microglass
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2090846
|
Model Code Description
N/A
MFDBN180YULF3E1.1/16-3B3.4
|
Flow Capacity
N/A
60 gpm227 L/min
|
Operating Pressure [Max]
N/A
4.1 bar60 psi
|
Filter Element Material
N/A
Microglass
|
Filter Rating
N/A
3 µm
|
Core Products
|