1 - 25 of 150 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Flow Capacity

Operating Pressure [Max]

Filter Element Material

Filter Rating

Core Products

N/A HEAD ASS'Y MFDS160AULF-A1.0/16-3B1.7 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Head Only N/A
N/A MFDSAM160YULF40E1.0/16-3B3 N/A 30 gpm114 L/min N/A 4.1 bar60 psi N/A Aquamicron® N/A 40 µm
N/A MFDSBN160AULF10A1.0/16-3B3 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Microglass N/A 10 µm
N/A MFDSBN160AULF10G1.0/16-3B3 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Microglass N/A 10 µm
N/A MFDSBN160AULF20A1.0/16-3B3 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Microglass N/A 20 µm
N/A MFDSBN160AULF3A1.0/16-3B3 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Microglass N/A 3 µm
N/A MFDSBN160AULF3G1.0/16-3B3 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Microglass N/A 3 µm
N/A MFDSBN160AULF5A1.0/16-3B3 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Microglass N/A 5 µm
N/A MFDSBN160WULF10UE1.0/16-3B0.2 N/A 30 gpm114 L/min N/A 0.2 bar N/A Microglass N/A 10 µm
N/A MFDSBN160WULF20A1.0/16-3B0.2 N/A 30 gpm114 L/min N/A 0.2 bar N/A Microglass N/A 20 µm
N/A MFDSBN160WULF20UE1.0/16-3B0.2 N/A 30 gpm114 L/min N/A 0.2 bar N/A Microglass N/A 20 µm
N/A MFDSBN160YULF10E1.0/16-3B3 N/A 30 gpm114 L/min N/A 4.1 bar60 psi N/A Microglass N/A 10 µm
N/A MFDSBN160YULF10E1.0/16-3KB N/A 30 gpm114 L/min N/A 4.1 bar60 psi N/A Microglass N/A 10 µm
N/A MFDSBN160YULF3E1.0/16-3B1.7 N/A 30 gpm114 L/min N/A 4.1 bar60 psi N/A Microglass N/A 3 µm
N/A MFDSBN160YULF3E1.0/16-3B3 N/A 30 gpm114 L/min N/A 4.1 bar60 psi N/A Microglass N/A 3 µm
N/A MFDSBN160YULF5E1.0/16-3B3 N/A 30 gpm114 L/min N/A 4.1 bar60 psi N/A Microglass N/A 5 µm
N/A MFDSP160AULF10A1.0/16-3B1.7 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Cellulose N/A 10 µm
N/A MFDSP160AULF10G1.0/16-3B1.7 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Cellulose N/A 10 µm
N/A MFDSP160AULF25A1.0/16-3B1.7 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Cellulose N/A 25 µm
N/A MFDSP160AULF25G1.0/16-3B1.7 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Cellulose N/A 25 µm
N/A MFDSP160AULF3A1.0/16-3B1.7 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Cellulose N/A 3 µm
N/A MFDSP160WULF10UE1.0/16-3B0.2 N/A 30 gpm114 L/min N/A 0.2 bar N/A Cellulose N/A 10 µm
N/A MFDSP160WULF25A1.0/16-3B0.2 N/A 30 gpm114 L/min N/A 0.2 bar N/A Cellulose N/A 25 µm
N/A MFDSP160YULF10E1.0/16-3B1.7 N/A 30 gpm114 L/min N/A 4.1 bar60 psi N/A Cellulose N/A 10 µm
N/A MFDSP160YULF25E1.0/16-3B1.7 N/A 30 gpm114 L/min N/A 4.1 bar60 psi N/A Cellulose N/A 25 µm
1 - 25 of 150 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »