1 - 25 of 612 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Flow Capacity

Operating Pressure [Max]

Filter Element Material

Filter Rating

Core Products

N/A HEAD ASS'Y MF160AUD-A1.1/12B1.7 (SAE-16) N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Head Only N/A
N/A HEAD ASS'Y MF160AUE-A1.0/3B1.7(1.25"NPT) N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Head Only N/A
N/A HEAD ASS'Y MF160AUE-A1.1/12B1.7 (SAE-20) N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Head Only N/A
N/A HEAD ASS'Y MF160AUE-A1.1/12KB (SAE-20) N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Head Only N/A
N/A MF160AUEXXA1.0/3B3 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Head Only N/A
N/A MF160YUEXXE1.0/0B1.7 N/A 30 gpm114 L/min N/A 4.1 bar60 psi N/A Head Only N/A
N/A MF160YUEXXE1.0/3B3 N/A 30 gpm114 L/min N/A 4.1 bar60 psi N/A Head Only N/A
N/A MF160YUEXXE1.1/12B1.7 N/A 30 gpm114 L/min N/A 4.1 bar60 psi N/A Head Only N/A
N/A MF160YUFXXE1.1/12B1.7 N/A 30 gpm114 L/min N/A 4.1 bar60 psi N/A Head Only N/A
N/A MFAM160AUE40A1.1/12B1.7 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Aquamicron® N/A 40 µm
N/A MFAM160AUE40C1.1/12B1.7 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Aquamicron® N/A 40 µm
N/A MFAM160AUE40G1.1/12B1.7 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Aquamicron® N/A 40 µm
N/A MFAM160YUE40E1.0/3B1.7 N/A 30 gpm114 L/min N/A 4.1 bar60 psi N/A Aquamicron® N/A 40 µm
N/A MFAM160YUE40E1.0/3B3 N/A 30 gpm114 L/min N/A 4.1 bar60 psi N/A Aquamicron® N/A 40 µm
N/A MFBN160AUD20A1.0/12.3B1.7 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Microglass N/A 20 µm
N/A MFBN160AUE10A1.0/0B3 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Microglass N/A 10 µm
N/A MFBN160AUE10A1.0/3B1.7 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Microglass N/A 10 µm
N/A MFBN160AUE10A1.0/3B3 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Microglass N/A 10 µm
N/A MFBN160AUE10A1.0/3KB N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Microglass N/A 10 µm
N/A MFBN160AUE10A1.1/12B1.7 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Microglass N/A 10 µm
N/A MFBN160AUE10A1.1/12B3.4 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Microglass N/A 10 µm
N/A MFBN160AUE10A1.1/12KB N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Microglass N/A 10 µm
N/A MFBN160AUE10C1.1/12B1.7 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Microglass N/A 10 µm
N/A MFBN160AUE10C1.1/12B3.4 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Microglass N/A 10 µm
N/A MFBN160AUE10F1.0/3B3 N/A 30 gpm114 L/min N/A 8.3 bar120 psi N/A Microglass N/A 10 µm
1 - 25 of 612 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »