1 - 25 of 214 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

N/A NF2600FXXA2.0 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF2610DPXXA1.1 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF1310DPXXA2.1 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF2610DPXXA2.0 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF1310DPXXA3.1 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF ON 2610DP10A1.1/V N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A NFON2610DP3A2.1 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 3 µm N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NFON2610DP5A2.1 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 5 µm N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF1350DLXXA2.1 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF1350DPXXA2.1 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF ON 1350DL10BM2.1 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF ON 1350DP10C2.1 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF ON 2650DP3A2.1 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 3 µm N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF ON 1350DP10D2.1/L24 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF ON 1310DP10A1.1 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF ON 330DK10D2.0/L24-B6 N/A 80 gpm303 L/min N/A 25 bar360 psi N/A 10 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A NF ON 1350DN10LE2.1 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF ON 1350DL10A2.1/B6 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 10 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A NF ON 280DE5LE2.0 N/A N/A 25 bar360 psi N/A 5 µm N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF ON 2650DP10BM2.1/B6 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 10 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A NF ON 2610DP10A1.1 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF ON 2610DP10C1.1 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF1310DPXXA1.1 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile rubber (NBR) (standard)
N/A NF ON 2610DP3B2.1/B6 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 3 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A NF ON 2610VP20B1.1 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 20 µm N/A B3 N/A Nitrile rubber (NBR) (standard)
1 - 25 of 214 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »