|
1279768
|
Model Code Description
N/A
FLN250DFXXA1.1/-V
|
Flow
N/A
66 gpm250 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating N/A
|
Core Products
|
|
1282300
|
Model Code Description
N/A
FLNBN/HC160DE10LZ1.1/-AV-A2-B3
|
Flow
N/A
42 gpm160 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
1288822
|
Model Code Description
N/A
FLNBH/HC160DE3LZ1.1/-AV
|
Flow
N/A
42 gpm160 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
3 µm
|
Core Products
|
|
1291642
|
Model Code Description
N/A
FLNBN/HC400DF10B1.1/V-B7
|
Flow
N/A
105 gpm400 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
1293838
|
Model Code Description
N/A
FLNBN/HC400DFXXA1.1/-V-B7
|
Flow
N/A
105 gpm400 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating N/A
|
Core Products
|
|
1295161
|
Model Code Description
N/A
FLNBN/HC400DK10A1.1/B3.5
|
Flow
N/A
105 gpm400 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
1310992
|
Model Code Description
N/A
FLNBN/HC160DE6LE1.1/B7
|
Flow
N/A
42 gpm160 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
6 µm
|
Core Products
|
|
2083894
|
Model Code Description
N/A
FLNBN/HC250DE10C1.1/12V-B7
|
Flow
N/A
66 gpm250 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2084592
|
Model Code Description
N/A
FLNW/HC250DE100B1.1/12V-B3.5
|
Flow
N/A
66 gpm250 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
100 µm
|
Core Products
|
|
2086675
|
Model Code Description
N/A
FLNBN/HC250DE10B1.1/12V-B3.5
|
Flow
N/A
66 gpm250 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2086702
|
Model Code Description
N/A
FLNBN/HC400DE10B1.1/12B3.5
|
Flow
N/A
105 gpm400 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2086864
|
Model Code Description
N/A
FLNBN/HC160DE6D1.1/12V-B3.5L24
|
Flow
N/A
42 gpm160 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
6 µm
|
Core Products
|
|
2086865
|
Model Code Description
N/A
FLNBN/HC400DE10D1.1/12V-B3.5L24
|
Flow
N/A
105 gpm400 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2087412
|
Model Code Description
N/A
FLNBN/HC400DE10D1.1/12B3.5L110
|
Flow
N/A
105 gpm400 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2087428
|
Model Code Description
N/A
FLNBN/HC400DE10C1.1/12V-B7
|
Flow
N/A
105 gpm400 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2087600
|
Model Code Description
N/A
FLN400DEXXA1.1/12V-B3.5
|
Flow
N/A
105 gpm400 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating N/A
|
Core Products
|
|
2087615
|
Model Code Description
N/A
FLNBN/HC160DE3LE1.1/12V-B3.5
|
Flow
N/A
42 gpm160 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
3 µm
|
Core Products
|
|
2087618
|
Model Code Description
N/A
FLNW/HC250DE100C1.1/12V-B3.5
|
Flow
N/A
66 gpm250 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
100 µm
|
Core Products
|
|
2087775
|
Model Code Description
N/A
FLNBN/HC250DE10C1.1/12V-B3.5
|
Flow
N/A
66 gpm250 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2087906
|
Model Code Description
N/A
FLNBN/HC400DE10B1.1/12V-B7
|
Flow
N/A
105 gpm400 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2087959
|
Model Code Description
N/A
FLNBN/HC400DE10B1.1/12V-B3.5
|
Flow
N/A
105 gpm400 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2088074
|
Model Code Description
N/A
FLNBN/HC250DE3B1.1/12V-B3.5
|
Flow
N/A
66 gpm250 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
3 µm
|
Core Products
|
|
2088201
|
Model Code Description
N/A
FLNBN/HC250DE10B1.1/12V-B7
|
Flow
N/A
66 gpm250 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2088412
|
Model Code Description
N/A
FLNBN/HC160DE10B1.1/12V-B7
|
Flow
N/A
42 gpm160 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2088414
|
Model Code Description
N/A
FLNBN/HC160DE3A1.1/12V
|
Flow
N/A
42 gpm160 L/min
|
Operating Pressure [Max]
N/A
25 bar360 psi
|
Filter Rating
N/A
3 µm
|
Core Products
|