1 - 25 of 786 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Flow Capacity

Operating Pressure [Max]

Filter Rating

Seals

Core Products

N/A LF ON 110IC10A1.0/12 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10A1.0/12B3 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10A1.0/12B6 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10A1.0/12V-B6 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A Fluorocarbon elastomer (FKM)
N/A LF ON 110IC10B1.0/12 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10B1.0/12B3 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10B1.0/12B6 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10B1.0/12V-B3 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A Fluorocarbon elastomer (FKM)
N/A LF ON 110IC10B1.0/12V-B6 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A Fluorocarbon elastomer (FKM)
N/A LF ON 110IC10BM1.0/12 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10BM1.0/12B3 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10BM1.0/12B6 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10C1.0/12 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10C1.0/12B3 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10C1.0/12B6 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10C1.0/12B6-T100 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10C1.0/12V-B3 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A Fluorocarbon elastomer (FKM)
N/A LF ON 110IC10C1.0/12V-B6 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A Fluorocarbon elastomer (FKM)
N/A LF ON 110IC10D1.0/12B3-L110 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10D1.0/12B3-L24 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10D1.0/12B6-L110 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10D1.0/12B6-L24 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10D1.0/12B6-L24-T100 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10D1.0/12-L24 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A
N/A LF ON 110IC10D1.0/12V-B3-L110 N/A 29 gpm110 L/min N/A 100 bar1500 psi N/A 10 µm N/A Fluorocarbon elastomer (FKM)
1 - 25 of 786 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »