LPF Series Inline Filters 725 psi, up to 74 gpm
1 - 25 of 259 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Flow Capacity

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seals

Core Products

N/A LPF ON 160 GE 5A1.2/-Z-B3 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A LPF ON 160GE10A1.2/12B3 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A LPF ON 160GE10A1.2/12B6 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A LPF ON 160GE10A1.2/12V-B3 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A LPF ON 160GE10B1.2/12B3 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A LPF ON 160GE10B1.2/12B6 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A LPF ON 160GE10B1.2/12V-B3 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A LPF ON 160GE10B1.2/12V-B6 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B6 N/A Fluorocarbon elastomer (FKM)
N/A LPF ON 160GE10BM1.2/12B3 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A LPF ON 160GE10BM1.2/12B6 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A LPF ON 160GE10BM1.2/12V-B6 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B6 N/A Fluorocarbon elastomer (FKM)
N/A LPF ON 160GE10C1.2/12B3 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A LPF ON 160GE10C1.2/12B6 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A LPF ON 160GE10C1.2/12V-B3 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A LPF ON 160GE10CD1.2/12B6-2M0 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A LPF ON 160GE10CD1.2/12B6-2M20-OE N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A LPF ON 160GE10D1.2/12B3-L110 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A LPF ON 160GE10D1.2/12B6-L110 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A LPF ON 160GE10D1.2/12B6-L220 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A LPF ON 160GE10D1.2/12B6-L24 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A LPF ON 160GE10D1.2/12-L24 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A Without Bypass N/A Nitrile Rubber (NBR)
N/A LPF ON 160GE10D1.2/12V-B6-L110 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B6 N/A Fluorocarbon elastomer (FKM)
N/A LPF ON 160GE10D1.2/12V-L24 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A Without Bypass N/A Fluorocarbon elastomer (FKM)
N/A LPF ON 160GE10J41.2/12B3 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A LPF ON 160GE20A1.2/12B6 N/A 42 gpm160 L/min N/A 50 bar725 psi N/A 20 µm N/A B6 N/A Nitrile Rubber (NBR)
1 - 25 of 259 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »