|
2093386
|
Model Code Description
N/A
MFXBN/HC100GI10B1.0/-B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2090747
|
Model Code Description
N/A
MFXBN/HC100GI10B2.0/-B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2092227
|
Model Code Description
N/A
MFXBN/HC100GI10BF3.0/-B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2096092
|
Model Code Description
N/A
MFXBN/HC100GI10BF4.0/-B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2207644
|
Model Code Description
N/A
MFXBN/HC100GI10BM1.0/A2B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2094296
|
Model Code Description
N/A
MFXBN/HC100GI10BM1.0/-B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2094506
|
Model Code Description
N/A
MFXBN/HC100GI10C1.0/B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2090534
|
Model Code Description
N/A
MFXBN/HC100GI10D2.0/-B3.5L24
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2090995
|
Model Code Description
N/A
MFXBN/HC100GI10M1.0/A2B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2091012
|
Model Code Description
N/A
MFXBN/HC100GI10M-BF5.0/-A2-A2.5-B3.5-M0
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2206008
|
Model Code Description
N/A
MFXBN/HC100GI10W0.0/-B1.7
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2090756
|
Model Code Description
N/A
MFXBN/HC100GI10W0.0/-B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2208027
|
Model Code Description
N/A
MFXBN/HC100GI3BF3.0/-B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
3 µm
|
Core Products
|
|
2091988
|
Model Code Description
N/A
MFXBN/HC100GI5A1.0/B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
5 µm
|
Core Products
|
|
2098744
|
Model Code Description
N/A
MFXBN/HC100GI5B1.0/-B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
5 µm
|
Core Products
|
|
2090338
|
Model Code Description
N/A
MFXBN/HC100GI5BF3.0/-B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
5 µm
|
Core Products
|
|
2092211
|
Model Code Description
N/A
MFXBN/HC100GI5C1.0/B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
5 µm
|
Core Products
|
|
2094109
|
Model Code Description
N/A
MFXBN/HC100GI5C2.0/-B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
5 µm
|
Core Products
|
|
2093075
|
Model Code Description
N/A
MFXBN/HC100GK10A1.0/B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2092253
|
Model Code Description
N/A
MFXBN/HC100GK10B1.0/-B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2093387
|
Model Code Description
N/A
MFXBN/HC100GK10D1.0/-B3.5L24
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2204571
|
Model Code Description
N/A
MFXBN/HC100GK20D2.0/B3.5L24
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
20 µm
|
Core Products
|
|
2093870
|
Model Code Description
N/A
MFXBN/HC100GK5C1.0/-B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
5 µm
|
Core Products
|
|
2091169
|
Model Code Description
N/A
MFXMM100GD15M2.0/A2B3.5
|
Flow Capacity
N/A
26 gpm100 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating
N/A
15 µm
|
Core Products
|
|
1295698
|
Model Code Description
N/A
MFX 200 G K XX BF 3.0 /-B3.5
|
Flow Capacity
N/A
35 gpm130 L/min
|
Operating Pressure [Max]
N/A
50 bar725 psi
|
Filter Rating N/A
|
Core Products
|