|
2085823
|
Model Code Description
N/A
HF4RL-BN-09GK10LZ1.0/B6BO
|
Flow
N/A
50 gpm190 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2087049
|
Model Code Description
N/A
HF4RL-BN-18GK10LZ1.0/B6BO
|
Flow
N/A
70 gpm265 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2088734
|
Model Code Description
N/A
HF4RL-BN-27GK10LZ1.0/B6
|
Flow
N/A
90 gpm341 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2090602
|
Model Code Description
N/A
HF4RL-BN-27GK10C1.0/V-B6SO103H
|
Flow
N/A
90 gpm341 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2090603
|
Model Code Description
N/A
HF4RL-BN/AM-27GK10C1.0/V-B6
|
Flow
N/A
90 gpm341 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2090604
|
Model Code Description
N/A
HF4RL-BN-27GK3C1.0/V-B6SO103H
|
Flow
N/A
90 gpm341 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
3 µm
|
Core Products
|
|
2090625
|
Model Code Description
N/A
HF4RL-27GKXXC1.0/V-B6
|
Flow
N/A
90 gpm341 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating N/A
|
Core Products
|
|
2090723
|
Model Code Description
N/A
HF4RL-BN-27GK10A1.0/B6
|
Flow
N/A
90 gpm341 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2091435
|
Model Code Description
N/A
HF4RL-BN-27GK3B1.0/V-B6
|
Flow
N/A
90 gpm341 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
3 µm
|
Core Products
|
|
2091860
|
Model Code Description
N/A
HF4RL-BN-09GK3A1.0/B6
|
Flow
N/A
50 gpm190 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
3 µm
|
Core Products
|
|
2092729
|
Model Code Description
N/A
HF4RL-BN-18GK5LZ1.0/B6
|
Flow
N/A
70 gpm265 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
5 µm
|
Core Products
|
|
2093649
|
Model Code Description
N/A
HF4RL-BN-18GK3A1.0/B6
|
Flow
N/A
70 gpm265 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
3 µm
|
Core Products
|
|
2097490
|
Model Code Description
N/A
HF4RL-BN-18GK5LZ1.0/V-B6
|
Flow
N/A
70 gpm265 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
5 µm
|
Core Products
|
|
2097699
|
Model Code Description
N/A
HF4RL-BN-18GK10LZ1.0/B6
|
Flow
N/A
70 gpm265 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2098738
|
Model Code Description
N/A
HF4RL-BN-09GK5LZ1.0/B6
|
Flow
N/A
50 gpm190 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
5 µm
|
Core Products
|
|
2200379
|
Model Code Description
N/A
HF4RL-BN-18GK3D1.1/B3L110
|
Flow
N/A
70 gpm265 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
3 µm
|
Core Products
|
|
2201053
|
Model Code Description
N/A
HF4RL-BN-27GK10C1.0/B6
|
Flow
N/A
90 gpm341 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2204149
|
Model Code Description
N/A
HF4RL-BN-27GK10D1.0/B3L24
|
Flow
N/A
90 gpm341 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2208585
|
Model Code Description
N/A
HF4RL-BN-09GK10A1.0/B3
|
Flow
N/A
50 gpm190 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2211454
|
Model Code Description
N/A
HF4RL-BN-27GK5C1.0/B6
|
Flow
N/A
90 gpm341 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
5 µm
|
Core Products
|
|
2212100
|
Model Code Description
N/A
HF4RL-BH-18GK10B1.0
|
Flow
N/A
70 gpm265 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2212120
|
Model Code Description
N/A
HF4RL-W-09GK25BM1.0/B3
|
Flow
N/A
50 gpm190 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
25 µm
|
Core Products
|
|
2212177
|
Model Code Description
N/A
HF4RL-BN-27-GF-20A1.0/12B6
|
Flow
N/A
90 gpm341 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
20 µm
|
Core Products
|
|
2212217
|
Model Code Description
N/A
HF4RL-BN-27GK10D1.0/B6L24
|
Flow
N/A
90 gpm341 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|
|
2212246
|
Model Code Description
N/A
HF4RL-BH-27GK10BM1.0/B6
|
Flow
N/A
90 gpm341 L/min
|
Operating Pressure [Max]
N/A
52 bar750 psi
|
Filter Rating
N/A
10 µm
|
Core Products
|