|
2206103
|
Model Code Description
N/A
LPFH ON 325 E F 10 A 1.0/12B3
|
Flow
N/A
87 gpm325 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2207268
|
Model Code Description
N/A
LPFH ON 325 E F 10 A 1.0/12
|
Flow
N/A
87 gpm325 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve N/A
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2207269
|
Model Code Description
N/A
LPFH ON 425 E F 10 A 1.0/12B3
|
Flow
N/A
112 gpm425 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2207270
|
Model Code Description
N/A
LPFH ON 425 E F 10 A 1.0/12
|
Flow
N/A
112 gpm425 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve N/A
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2207602
|
Model Code Description
N/A
LPFH 325 E F XX A 1.0/12
|
Flow
N/A
87 gpm325 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating N/A
|
Bypass Valve N/A
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2207603
|
Model Code Description
N/A
LPFH 425 E F XX A 1.0/12
|
Flow
N/A
112 gpm425 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating N/A
|
Bypass Valve N/A
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2208409
|
Model Code Description
N/A
LPFH ON 325 E F 10 A 1.0/0
|
Flow
N/A
87 gpm325 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve N/A
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2208410
|
Model Code Description
N/A
LPFH ON 325 E F 10 A 1.0/0B3
|
Flow
N/A
87 gpm325 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2208411
|
Model Code Description
N/A
LPFH ON 425 E F 10 A 1.0/0
|
Flow
N/A
112 gpm425 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve N/A
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2208412
|
Model Code Description
N/A
LPFH ON 425 E F 10 A 1.0/0B3
|
Flow
N/A
112 gpm425 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2210305
|
Model Code Description
N/A
LPFH ON 425 E F 10 BM 1.0/12B6
|
Flow
N/A
112 gpm425 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2210628
|
Model Code Description
N/A
LPFH W/HC 325EF25B1.0/0B3
|
Flow
N/A
87 gpm325 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
25 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2210715
|
Model Code Description
N/A
LPFH 425EFXXA1.0/12B3
|
Flow
N/A
112 gpm425 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating N/A
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2210716
|
Model Code Description
N/A
LPFH 425EFXXA1.0/12B6
|
Flow
N/A
112 gpm425 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating N/A
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2210717
|
Model Code Description
N/A
LPFH 325EFXXA1.0/12B6
|
Flow
N/A
87 gpm325 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating N/A
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2210718
|
Model Code Description
N/A
LPFH 325EFXXA1.0/12B3
|
Flow
N/A
87 gpm325 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating N/A
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2211163
|
Model Code Description
N/A
LPFH ON 425 E F 10 BM 1.0/12B3
|
Flow
N/A
112 gpm425 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2211696
|
Model Code Description
N/A
LPFH ON325EF10CD1.0/0-2M0-B6
|
Flow
N/A
87 gpm325 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2211807
|
Model Code Description
N/A
LPFH ON 425 E F 5 B 1.0/12B3
|
Flow
N/A
112 gpm425 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
5 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2212011
|
Model Code Description
N/A
LPFH ON 325 E F 10 BM 1.0/12B6
|
Flow
N/A
87 gpm325 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2212012
|
Model Code Description
N/A
LPFH AM 325 E F 40 BM 1.0/12B6
|
Flow
N/A
87 gpm325 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
40 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2212061
|
Model Code Description
N/A
LPFH ON 425 E F 10 A 1.0/12B6
|
Flow
N/A
112 gpm425 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2212292
|
Model Code Description
N/A
LPFH ON 425 E F 10 B 1.0/12B3
|
Flow
N/A
112 gpm425 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2213819
|
Model Code Description
N/A
LPFH ON 425 E F 10 A 1.0/12VB3
|
Flow
N/A
112 gpm425 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2214150
|
Model Code Description
N/A
LPFH ON 425 E F 3 A 1.0/12B3
|
Flow
N/A
112 gpm425 L/min
|
Operating Pressure [Max]
N/A
34 bar500 psi
|
Filter Rating
N/A
3 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|