|
2061632
|
Model Code Description
N/A
MSL 2 A 2.X/100 V
|
Connection Type
N/A
BSPP
|
Pressure Port Size
N/A
G1/4
|
Operating Pressure [Max] (Black Scale)
N/A
100 bar1400 psi
|
Over Pressure Zone (Red Scale)
N/A
1500 to 2300 psi100 to 160 bar
|
Core Products
|
|
2057980
|
Model Code Description
N/A
MSL 2 A 2.X/180 V
|
Connection Type
N/A
BSPP
|
Pressure Port Size
N/A
G1/4
|
Operating Pressure [Max] (Black Scale)
N/A
180 bar2600 psi
|
Over Pressure Zone (Red Scale)
N/A
2600 to 3600 psi180 to 250 bar
|
Core Products
|
|
2057981
|
Model Code Description
N/A
MSL 2 A 2.X/315
|
Connection Type
N/A
BSPP
|
Pressure Port Size
N/A
G1/4
|
Operating Pressure [Max] (Black Scale)
N/A
315 bar4500 psi
|
Over Pressure Zone (Red Scale)
N/A
4500 to 5700 psi315 to 400 bar
|
Core Products
|
|
2066408
|
Model Code Description
N/A
MSL 2 A 2.X/315 V
|
Connection Type
N/A
BSPP
|
Pressure Port Size
N/A
G1/4
|
Operating Pressure [Max] (Black Scale)
N/A
315 bar4500 psi
|
Over Pressure Zone (Red Scale)
N/A
4500 to 5700 psi315 to 400 bar
|
Core Products
|
|
2063123
|
Model Code Description
N/A
MSL 2 A 2.X/63 V
|
Connection Type
N/A
BSPP
|
Pressure Port Size
N/A
G1/4
|
Operating Pressure [Max] (Black Scale)
N/A
63 bar900 psi
|
Over Pressure Zone (Red Scale)
N/A
900 to 1400 psi63 to 100 bar
|
Core Products
|
|
2061610
|
Model Code Description
N/A
MSL 2 G 2.X/100
|
Connection Type
N/A
NPT
|
Pressure Port Size
N/A
1/4 in. NPT
|
Operating Pressure [Max] (Black Scale)
N/A
100 bar1400 psi
|
Over Pressure Zone (Red Scale)
N/A
1500 to 2300 psi100 to 160 bar
|
Core Products
|
|
2061626
|
Model Code Description
N/A
MSL 2 G 2.X/100 V
|
Connection Type
N/A
NPT
|
Pressure Port Size
N/A
1/4 in. NPT
|
Operating Pressure [Max] (Black Scale)
N/A
100 bar1400 psi
|
Over Pressure Zone (Red Scale)
N/A
1500 to 2300 psi100 to 160 bar
|
Core Products
|
|
2063072
|
Model Code Description
N/A
MSL 2 G 2.X/180
|
Connection Type
N/A
NPT
|
Pressure Port Size
N/A
1/4 in. NPT
|
Operating Pressure [Max] (Black Scale)
N/A
180 bar2600 psi
|
Over Pressure Zone (Red Scale)
N/A
2600 to 3600 psi180 to 250 bar
|
Core Products
|
|
2061611
|
Model Code Description
N/A
MSL 2 G 2.X/180 V
|
Connection Type
N/A
NPT
|
Pressure Port Size
N/A
1/4 in. NPT
|
Operating Pressure [Max] (Black Scale)
N/A
180 bar2600 psi
|
Over Pressure Zone (Red Scale)
N/A
2600 to 3600 psi180 to 250 bar
|
Core Products
|
|
2057977
|
Model Code Description
N/A
MSL 2 G 2.X/315
|
Connection Type
N/A
NPT
|
Pressure Port Size
N/A
1/4 in. NPT
|
Operating Pressure [Max] (Black Scale)
N/A
315 bar4500 psi
|
Over Pressure Zone (Red Scale)
N/A
4500 to 5700 psi315 to 400 bar
|
Core Products
|
|
2057978
|
Model Code Description
N/A
MSL 2 G 2.X/315 V
|
Connection Type
N/A
NPT
|
Pressure Port Size
N/A
1/4 in. NPT
|
Operating Pressure [Max] (Black Scale)
N/A
315 bar4500 psi
|
Over Pressure Zone (Red Scale)
N/A
4500 to 5700 psi315 to 400 bar
|
Core Products
|
|
2065808
|
Model Code Description
N/A
MSL 2 G 2.X/40 V
|
Connection Type
N/A
NPT
|
Pressure Port Size
N/A
1/4 in. NPT
|
Operating Pressure [Max] (Black Scale)
N/A
40 bar570 psi
|
Over Pressure Zone (Red Scale)
N/A
570 to 900 psi40 to 63 bar
|
Core Products
|
|
2062650
|
Model Code Description
N/A
MSL 2 G 2.X/63 V
|
Connection Type
N/A
NPT
|
Pressure Port Size
N/A
1/4 in. NPT
|
Operating Pressure [Max] (Black Scale)
N/A
63 bar900 psi
|
Over Pressure Zone (Red Scale)
N/A
900 to 1400 psi63 to 100 bar
|
Core Products
|
|
2057974
|
Model Code Description
N/A
MSL 2 H 2.X/100
|
Connection Type
N/A
SAE-4
|
Pressure Port Size
N/A
7/16 in. - 20 UNF
|
Operating Pressure [Max] (Black Scale)
N/A
100 bar1400 psi
|
Over Pressure Zone (Red Scale)
N/A
1500 to 2300 psi100 to 160 bar
|
Core Products
|
|
2057975
|
Model Code Description
N/A
MSL 2 H 2.X/100 V
|
Connection Type
N/A
SAE-4
|
Pressure Port Size
N/A
7/16 in. - 20 UNF
|
Operating Pressure [Max] (Black Scale)
N/A
100 bar1400 psi
|
Over Pressure Zone (Red Scale)
N/A
1500 to 2300 psi100 to 160 bar
|
Core Products
|
|
2061623
|
Model Code Description
N/A
MSL 2 H 2.X/180
|
Connection Type
N/A
SAE-4
|
Pressure Port Size
N/A
7/16 in. - 20 UNF
|
Operating Pressure [Max] (Black Scale)
N/A
180 bar2600 psi
|
Over Pressure Zone (Red Scale)
N/A
2600 to 3600 psi180 to 250 bar
|
Core Products
|
|
2057976
|
Model Code Description
N/A
MSL 2 H 2.X/180 V
|
Connection Type
N/A
SAE-4
|
Pressure Port Size
N/A
7/16 in. - 20 UNF
|
Operating Pressure [Max] (Black Scale)
N/A
180 bar2600 psi
|
Over Pressure Zone (Red Scale)
N/A
2600 to 3600 psi180 to 250 bar
|
Core Products
|
|
2061624
|
Model Code Description
N/A
MSL 2 H 2.X/315
|
Connection Type
N/A
SAE-4
|
Pressure Port Size
N/A
7/16 in. - 20 UNF
|
Operating Pressure [Max] (Black Scale)
N/A
315 bar4500 psi
|
Over Pressure Zone (Red Scale)
N/A
4500 to 5700 psi315 to 400 bar
|
Core Products
|
|
2061625
|
Model Code Description
N/A
MSL 2 H 2.X/315 V
|
Connection Type
N/A
SAE-4
|
Pressure Port Size
N/A
7/16 in. - 20 UNF
|
Operating Pressure [Max] (Black Scale)
N/A
315 bar4500 psi
|
Over Pressure Zone (Red Scale)
N/A
4500 to 5700 psi315 to 400 bar
|
Core Products
|
|
2063517
|
Model Code Description
N/A
MSL 2 H 2.X/40
|
Connection Type
N/A
SAE-4
|
Pressure Port Size
N/A
7/16 in. - 20 UNF
|
Operating Pressure [Max] (Black Scale)
N/A
40 bar570 psi
|
Over Pressure Zone (Red Scale)
N/A
570 to 900 psi40 to 63 bar
|
Core Products
|
|
2061612
|
Model Code Description
N/A
MSL 2 H 2.X/40 V
|
Connection Type
N/A
SAE-4
|
Pressure Port Size
N/A
7/16 in. - 20 UNF
|
Operating Pressure [Max] (Black Scale)
N/A
40 bar570 psi
|
Over Pressure Zone (Red Scale)
N/A
570 to 900 psi40 to 63 bar
|
Core Products
|
|
2067406
|
Model Code Description
N/A
MSL 2 H 2.X/415 V
|
Connection Type
N/A
SAE-4
|
Pressure Port Size
N/A
7/16 in. - 20 UNF
|
Operating Pressure [Max] (Black Scale) N/A
|
Over Pressure Zone (Red Scale) N/A
|
Core Products
|
|
2061622
|
Model Code Description
N/A
MSL 2 H 2.X/63
|
Connection Type
N/A
SAE-4
|
Pressure Port Size
N/A
7/16 in. - 20 UNF
|
Operating Pressure [Max] (Black Scale)
N/A
63 bar900 psi
|
Over Pressure Zone (Red Scale)
N/A
900 to 1400 psi63 to 100 bar
|
Core Products
|
|
2057973
|
Model Code Description
N/A
MSL 2 H 2.X/63 V
|
Connection Type
N/A
SAE-4
|
Pressure Port Size
N/A
7/16 in. - 20 UNF
|
Operating Pressure [Max] (Black Scale)
N/A
63 bar900 psi
|
Over Pressure Zone (Red Scale)
N/A
900 to 1400 psi63 to 100 bar
|
Core Products
|
|
2057935
|
Model Code Description
N/A
MSL 2 X 2.X/180/250 GAUGE ONLY
|
Connection Type N/A
|
Pressure Port Size N/A
|
Operating Pressure [Max] (Black Scale) N/A
|
Over Pressure Zone (Red Scale) N/A
|
Core Products
|