908449
Model Code Description
N/A
HDA 4345-A-0010-000-F1
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (DIN 43650) (Connector Supplied)
Input Measuring Range
N/A
10 bar
Core Products
908587
Model Code Description
N/A
HDA 4345-A-0016-000-F1
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (DIN 43650) (Connector Supplied)
Input Measuring Range
N/A
16 bar
Core Products
922493
Model Code Description
N/A
HDA 4345-A-01.0-000-E1
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (DIN 43650) (Connector Supplied)
Input Measuring Range
N/A
1 bar
Core Products
908586
Model Code Description
N/A
HDA 4345-A-02.5-000-F1
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (DIN 43650) (Connector Supplied)
Input Measuring Range
N/A
2.5 bar
Core Products
909699
Model Code Description
N/A
HDA 4345-B-0025-000-F1
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (DIN 43650) (Connector Supplied)
Input Measuring Range
N/A
25 bar
Core Products
908957
Model Code Description
N/A
HDA 4346-A-0009-000-F1
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male M12 x 1, 4 Pole (Connector Not Supplied)
Input Measuring Range
N/A
-1 to 9 bar
Core Products
908462
Model Code Description
N/A
HDA 4346-A-0010-000-F1
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male M12 x 1, 4 Pole (Connector Not Supplied)
Input Measuring Range
N/A
10 bar
Core Products
920743
Model Code Description
N/A
HDA 4346-A-0010-S00-F1
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male M12 x 1, 4 Pole (Connector Not Supplied)
Input Measuring Range
N/A
10 bar
Core Products
908431
Model Code Description
N/A
HDA 4346-A-0016-000-E1
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male M12 x 1, 4 Pole (Connector Not Supplied)
Input Measuring Range
N/A
16 bar
Core Products
908390
Model Code Description
N/A
HDA 4346-A-0016-000-F1
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male M12 x 1, 4 Pole (Connector Not Supplied)
Input Measuring Range
N/A
16 bar
Core Products
908954
Model Code Description
N/A
HDA 4346-A-04,0-000-F1
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male M12 x 1, 4 Pole (Connector Not Supplied)
Input Measuring Range
N/A
4 bar
Core Products
908961
Model Code Description
N/A
HDA 4346-B-02.5-000-F1
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male M12 x 1, 4 Pole (Connector Not Supplied)
Input Measuring Range
N/A
2.5 bar
Core Products
908964
Model Code Description
N/A
HDA 4346-B-06.0-000-F1
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male M12 x 1, 4 Pole (Connector Not Supplied)
Input Measuring Range
N/A
6 bar
Core Products
909331
Model Code Description
N/A
HDA 4385-A-0015-000-F1(psi)
Mechanical Connection Type
N/A
1/4" NPT, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied)
Input Measuring Range
N/A
15 psi
Core Products
908713
Model Code Description
N/A
HDA 4385-A-0030-000-F1 (psi)
Mechanical Connection Type
N/A
1/4" NPT, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied)
Input Measuring Range
N/A
30 psi
Core Products
908917
Model Code Description
N/A
HDA 4385-A-0050-000-F1 (psi)
Mechanical Connection Type
N/A
1/4" NPT, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied)
Input Measuring Range
N/A
50 psi
Core Products
909588
Model Code Description
N/A
HDA 4385-A-0100-000-F1
Mechanical Connection Type
N/A
1/4" NPT, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied)
Input Measuring Range
N/A
100 psi
Core Products
909149
Model Code Description
N/A
HDA 4385-A-0150-000-F1(psi)
Mechanical Connection Type
N/A
1/4" NPT, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied)
Input Measuring Range
N/A
150 psi
Core Products
908593
Model Code Description
N/A
HDA 4385-A-0250-000-F1 (psi)
Mechanical Connection Type
N/A
1/4" NPT, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied)
Input Measuring Range
N/A
250 psi
Core Products
908594
Model Code Description
N/A
HDA 4385-A-0500-000-F1 (psi)
Mechanical Connection Type
N/A
1/4" NPT, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied)
Input Measuring Range
N/A
500 psi
Core Products
924393
Model Code Description
N/A
HDA 4385-B-0015-000-F1(psi)
Mechanical Connection Type
N/A
1/4" NPT, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied)
Input Measuring Range
N/A
15 psi
Core Products
920137
Model Code Description
N/A
HDA 4385-B-0030-000-F1(psi)
Mechanical Connection Type
N/A
1/4" NPT, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied)
Input Measuring Range
N/A
30 psi
Core Products
924650
Model Code Description
N/A
HDA 4385-B-0050-000-F1(psi)
Mechanical Connection Type
N/A
1/4" NPT, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied)
Input Measuring Range
N/A
50 psi
Core Products
921063
Model Code Description
N/A
HDA 4385-B-0100-F1
Mechanical Connection Type
N/A
1/4" NPT, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied)
Input Measuring Range
N/A
100 psi
Core Products
923871
Model Code Description
N/A
HDA 4385-B-0135-000-F1(PSI)
Mechanical Connection Type
N/A
1/4" NPT, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied)
Input Measuring Range
N/A
-14.5 to 135.5 psi
Core Products