907319
Model Code Description
N/A
HDA 4444-A-060-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied)
Input Measuring Range
N/A
60 bar
Core Products
907291
Model Code Description
N/A
HDA 4444-A-100-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied)
Input Measuring Range
N/A
100 bar
Core Products
907363
Model Code Description
N/A
HDA 4444-A-250-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied)
Input Measuring Range
N/A
250 bar
Core Products
906816
Model Code Description
N/A
HDA 4444-A-400-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied)
Input Measuring Range
N/A
400 bar
Core Products
907298
Model Code Description
N/A
HDA 4444-A-600-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied)
Input Measuring Range
N/A
600 bar
Core Products
907294
Model Code Description
N/A
HDA 4444-B-060-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied)
Input Measuring Range
N/A
60 bar
Core Products
907297
Model Code Description
N/A
HDA 4444-B-400-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied)
Input Measuring Range
N/A
400 bar
Core Products
909046
Model Code Description
N/A
HDA 4444-B-400-031(350bar)
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied)
Input Measuring Range
N/A
350 bar
Core Products
907171
Model Code Description
N/A
HDA 4445-A-016-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)
Input Measuring Range
N/A
16 bar
Core Products
925589
Model Code Description
N/A
HDA 4445-A-016-031
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)
Input Measuring Range
N/A
16 bar
Core Products
907024
Model Code Description
N/A
HDA 4445-A-060-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)
Input Measuring Range
N/A
60 bar
Core Products
907088
Model Code Description
N/A
HDA 4445-A-100-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)
Input Measuring Range
N/A
100 bar
Core Products
909759
Model Code Description
N/A
HDA 4445-A-160-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)
Input Measuring Range
N/A
160 bar
Core Products
906995
Model Code Description
N/A
HDA 4445-A-250-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)
Input Measuring Range
N/A
250 bar
Core Products
906209
Model Code Description
N/A
HDA 4445-A-400-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)
Input Measuring Range
N/A
400 bar
Core Products
909282
Model Code Description
N/A
HDA 4445-A-400-185
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)
Input Measuring Range
N/A
400 bar
Core Products
909755
Model Code Description
N/A
HDA 4445-A-400-188
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)
Input Measuring Range
N/A
400 bar
Core Products
907292
Model Code Description
N/A
HDA 4445-A-600-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
4 to 20 mA
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)
Input Measuring Range
N/A
600 bar
Core Products
907299
Model Code Description
N/A
HDA 4445-B-016-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)
Input Measuring Range
N/A
16 bar
Core Products
906449
Model Code Description
N/A
HDA 4445-B-040-004
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)
Input Measuring Range
N/A
40 bar
Core Products
906502
Model Code Description
N/A
HDA 4445-B-060-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)
Input Measuring Range
N/A
60 bar
Core Products
907006
Model Code Description
N/A
HDA 4445-B-100-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)
Input Measuring Range
N/A
100 bar
Core Products
906838
Model Code Description
N/A
HDA 4445-B-250-000
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)
Input Measuring Range
N/A
250 bar
Core Products
922394
Model Code Description
N/A
HDA 4445-B-250-000+PP
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)
Input Measuring Range
N/A
250 bar
Core Products
906450
Model Code Description
N/A
HDA 4445-B-250-004
Mechanical Connection Type
N/A
G1/4 A ISO 1179-2, Male
Output Signal
N/A
0 to 10 V
Electrical Connection
N/A
Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)
Input Measuring Range
N/A
250 bar
Core Products