A screw-in cartridge, solenoid operated, 3 way, 2 position, direct acting, spool type valve.
1 - 25 of 175 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Nominal Flow

Seals

Override Option

Ports

Core Products

N/A WK06C-01-AS4-N-12DN N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A No Manual Override N/A SAE-4
N/A WK06C-01-AS4-N-12DN01 N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A No Manual Override N/A SAE-4
N/A WK06C-01-AS4-N-24DG N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A No Manual Override N/A SAE-4
N/A WK06C-01-AS4-V-24DN N/A Up to 4 gpmUp to 15 L/min N/A VitonĀ® N/A No Manual Override N/A SAE-4
N/A WK06C-01-AS6-N-12DN N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A No Manual Override N/A SAE-6
N/A WK06C-01-C-E-0 N/A Up to 4 gpmUp to 15 L/min N/A N/A No Manual Override N/A Cartridge Only
N/A WK06C-01-C-N-0 QS N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A No Manual Override N/A Cartridge Only
N/A WK06C-01-C-N-0 without CNO N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A No Manual Override N/A Cartridge Only
N/A WK06C-01-C-N-12DG N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A No Manual Override N/A Cartridge Only
N/A WK06C-01-C-N-12DL N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A No Manual Override N/A Cartridge Only
N/A WK06C-01-C-N-12DN N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A No Manual Override N/A Cartridge Only
N/A WK06C-01-C-N-24DG N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A No Manual Override N/A Cartridge Only
N/A WK06C-01-C-N-24DL N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A No Manual Override N/A Cartridge Only
N/A WK06C-01-C-N-24DN N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A No Manual Override N/A Cartridge Only
N/A WK06C-01-C-N-24DN01 N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A No Manual Override N/A Cartridge Only
N/A WK06C-01-C-V-0 N/A Up to 4 gpmUp to 15 L/min N/A VitonĀ® N/A No Manual Override N/A Cartridge Only
N/A WK06C-01-C-V-0 without CNO N/A Up to 4 gpmUp to 15 L/min N/A VitonĀ® N/A No Manual Override N/A Cartridge Only
N/A WK06C-01M-AS4-N-24DG N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A Push Type Manual Override N/A SAE-4
N/A WK06C-01M-C-N-0 N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A Push Type Manual Override N/A Cartridge Only
N/A WK06C-01M-C-N-105DG N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A Push Type Manual Override N/A Cartridge Only
N/A WK06C-01M-C-N-24DG N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A Push Type Manual Override N/A Cartridge Only
N/A WK06C-01M-C-N-24DL N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A Push Type Manual Override N/A Cartridge Only
N/A WK06C-01M-C-V-0 N/A Up to 4 gpmUp to 15 L/min N/A VitonĀ® N/A Push Type Manual Override N/A Cartridge Only
N/A WK06C-01-SS4-N-12DN N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A No Manual Override N/A SAE-4
N/A WK06C-30-C-N-0 N/A Up to 4 gpmUp to 15 L/min N/A Buna-N N/A No Manual Override N/A Cartridge Only
1 - 25 of 175 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »