2095886
N/A
OF5HD109AMBN03B7, Kidney Loop System
Seal Material
N/A
Buna
Flow
N/A
7 gpm 26 L/min
Designation
N/A
Single
Height
N/A
16.58 in 421.1 mm
Core Products
2092845
N/A
OF5HD109BN05BN05B14, Kidney Loop System
Seal Material
N/A
Buna
Flow
N/A
14 gpm 53 L/min
Designation
N/A
Single
Height
N/A
18.18 in 461.7 mm
Core Products
2097539
N/A
OF5HD109BN0BNZ03B14, Kidney Loop System
Seal Material
N/A
Buna
Flow
N/A
14 gpm 53 L/min
Designation
N/A
Single
Height
N/A
18.18 in 461.7 mm
Core Products
2099087
N/A
OF5HD118BN10BN03B07, Kidney Loop System
Seal Material
N/A
Buna
Flow
N/A
7 gpm 26 L/min
Designation
N/A
Double
Height
N/A
24.4 in 620 mm
Core Products
2096079
N/A
OF5HD118BN10BN03B14, Kidney Loop System
Seal Material
N/A
Buna
Flow
N/A
14 gpm 53 L/min
Designation
N/A
Double
Height
N/A
24.4 in 620 mm
Core Products
2202297
N/A
OF5HD118G10G05VG2820, Kidney Loop System
Seal Material
N/A
Viton
Flow
N/A
7 gpm 26 L/min
Designation
N/A
Double
Height
N/A
24.4 in 620 mm
Core Products
2206002
N/A
OF5HD127AMBN03V14, Kidney Loop System
Seal Material
N/A
Viton
Flow
N/A
14 gpm 53 L/min
Designation
N/A
Single
Height
N/A
33.8 in 859 mm
Core Products
2204474
N/A
OF5HD127AMBN10B07, Kidney Loop System
Seal Material
N/A
Buna
Flow
N/A
7 gpm 26 L/min
Designation
N/A
Single
Height
N/A
33.8 in 859 mm
Core Products
2096070
N/A
OF5HD127AMBN05B14, Kidney Loop System
Seal Material
N/A
Buna
Flow
N/A
14 gpm 53 L/min
Designation
N/A
Single
Height
N/A
33.8 in 859 mm
Core Products
2210523
N/A
OF5HD27G05AMG10BB14, Kidney Loop System
Seal Material
N/A
Buna
Flow
N/A
14 gpm 53 L/min
Designation
N/A
Single
Height
N/A
33.8 in 859 mm
Core Products
2206681
N/A
OF5HD127GXXGXXB14, Kidney Loop System
Seal Material
N/A
Buna
Flow
N/A
14 gpm 53 L/min
Designation
N/A
Single
Height
N/A
33.8 in 859 mm
Core Products
2203595
N/A
OF5HD127BN05BN03B07, Kidney Loop System
Seal Material
N/A
Buna
Flow
N/A
7 gpm 26 L/min
Designation
N/A
Single
Height
N/A
33.8 in 859 mm
Core Products
2206330
N/A
OF5HD27BN10BN03B14, Kidney Loop System
Seal Material
N/A
Buna
Flow
N/A
14 gpm 53 L/min
Designation
N/A
Single
Height
N/A
33.8 in 859 mm
Core Products
2205004
N/A
OF5HD127BN10BN05B07, Kidney Loop System
Seal Material
N/A
Buna
Flow
N/A
7 gpm 26 L/min
Designation
N/A
Single
Height
N/A
33.8 in 859 mm
Core Products
2211723
N/A
OF5HD127BN05BN03BB14, Kidney Loop System
Seal Material
N/A
Buna
Flow
N/A
14 gpm 53 L/min
Designation
N/A
Single
Height
N/A
33.8 in 859 mm
Core Products
2092816
N/A
OF5HD127BN10BN05V14, Kidney Loop System
Seal Material
N/A
Viton
Flow
N/A
14 gpm 53 L/min
Designation
N/A
Single
Height
N/A
33.8 in 859 mm
Core Products
2210809
N/A
OF5HD127BN10BN10B14, Kidney Loop System
Seal Material
N/A
Buna
Flow
N/A
14 gpm 53 L/min
Designation
N/A
Single
Height
N/A
33.8 in 859 mm
Core Products
2210545
N/A
OF5HD127BN20BN05B14, Kidney Loop System
Seal Material
N/A
Buna
Flow
N/A
14 gpm 53 L/min
Designation
N/A
Single
Height
N/A
33.8 in 859 mm
Core Products
2098053
N/A
OF5HD127BN25BN10B14, Kidney Loop System
Seal Material
N/A
Viton
Flow
N/A
7 gpm 26 L/min
Designation
N/A
Single
Height
N/A
33.8 in 859 mm
Core Products
2206847
N/A
OF5HD209AMBN10B14, Kidney Loop System
Seal Material
N/A
Buna
Flow
N/A
7 gpm 26 L/min
Designation
N/A
Double
Height
N/A
24.4 in 620 mm
Core Products
2200801
N/A
OF5HD209BN03BN03B14, Kidney Loop System
Seal Material
N/A
Buna
Flow
N/A
14 gpm 53 L/min
Designation
N/A
Double
Height
N/A
24.4 in 620 mm
Core Products