Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1272067 | Model Code N/A 0330 R 040 AM /-KB | Absolute Filter Rating N/A | Media Type N/A AM=Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A | Core Products |
| 315766 | Model Code N/A 0330 R 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 309518 | Model Code N/A 0330 R 050 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A | Core Products |
| 2074711 | Model Code N/A 0330 R 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2077229 | Model Code N/A 0330 R 074 W/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 2092648 | Model Code N/A 0330 R 074 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2062781 | Model Code N/A 0330 R 074 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A | Core Products |
| 312693 | Model Code N/A 0330 R 100 W / -KB | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3 in77 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A | Core Products |
| 303321 | Model Code N/A 0330 R 100 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 314215 | Model Code N/A 0330 R 100 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A | Core Products |
| 1288949 | Model Code N/A 0330 R 100 W/HC /-W-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2073491 | Model Code N/A 0330 R 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2069244 | Model Code N/A 0330 R 149 W/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1265259 | Model Code N/A 0500 R 003 BN4AM | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263003 | Model Code N/A 0500 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263656 | Model Code N/A 0500 R 003 ON /-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263011 | Model Code N/A 0500 R 003 ON /-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A | Core Products |
| 1263004 | Model Code N/A 0500 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263657 | Model Code N/A 0500 R 005 ON /-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2096766 | Model Code N/A 0500 R 005 ON /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1267799 | Model Code N/A 0500 R 010 BN/AM | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1266478 | Model Code N/A 0500 R 010 ECON2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1276280 | Model Code N/A 0500 R 010 MM | Absolute Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263005 | Model Code N/A 0500 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263658 | Model Code N/A 0500 R 010 ON /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |