Part Number |
Model Code |
Connection Type |
Connection Size |
Optimal Flow Rate |
Maximum Flow Rate |
Length |
Diameter |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 2215422 | N/A BDA 1000 G 2 W 1.0 | Connection Type N/A Threaded BSPP | Connection Size N/A 1 in. | Optimal Flow Rate N/A 9.25 gpm35 L/min | Maximum Flow Rate N/A | Length N/A 15.12 in384 mm | Diameter N/A 5.35 in136 mm | Core Products |
| 2215421 | N/A BDA 1000 N 2 W 1.0 | Connection Type N/A Threaded NPT | Connection Size N/A 1 in. | Optimal Flow Rate N/A 9.25 gpm35 L/min | Maximum Flow Rate N/A | Length N/A 15.12 in384 mm | Diameter N/A 5.35 in136 mm | Core Products |
| 2215423 | N/A BDA 1000 N 2 W 2.0 | Connection Type N/A Threaded NPT | Connection Size N/A 2 in. | Optimal Flow Rate N/A 9.25 gpm35 L/min | Maximum Flow Rate N/A | Length N/A 15.12 in384 mm | Diameter N/A 5.35 in136 mm | Core Products |
| 2215414 | N/A BDA 1000 X 2 W 0.0 /CARTRIDGE | Connection Type N/A | Connection Size N/A | Optimal Flow Rate N/A 9.25 gpm35 L/min | Maximum Flow Rate N/A | Length N/A 10.91 in277 mm | Diameter N/A 5.35 in136 mm | Core Products |
| 2215416 | N/A BDA 200 G 2 W 1.0 | Connection Type N/A Treaded BSPP | Connection Size N/A 1 in. | Optimal Flow Rate N/A 2.64 gpm10 L/min | Maximum Flow Rate N/A | Length N/A 8.86 in225 mm | Diameter N/A 5.35 in136 mm | Core Products |
| 2215415 | N/A BDA 200 N 2 W 1.0 | Connection Type N/A Treaded NPT | Connection Size N/A 1 in. | Optimal Flow Rate N/A 2.64 gpm10 L/min | Maximum Flow Rate N/A | Length N/A 8.87 in225 mm | Diameter N/A 5.35 in136 mm | Core Products |
| 2215417 | N/A BDA 200 S 2 W 1.0 | Connection Type N/A Slip Fit | Connection Size N/A 1 in. | Optimal Flow Rate N/A 2.64 gpm10 L/min | Maximum Flow Rate N/A | Length N/A 8.88 in225 mm | Diameter N/A 5.35 in136 mm | Core Products |
| 2215412 | N/A BDA 200 X 2 W 0.0 /CARTRIDGE | Connection Type N/A | Connection Size N/A | Optimal Flow Rate N/A 2.64 gpm10 L/min | Maximum Flow Rate N/A | Length N/A 4.65 in118 mm | Diameter N/A 5.35 in136 mm | Core Products |
| 2215419 | N/A BDA 400 G 2 W 1.0 | Connection Type N/A Treaded BSPP | Connection Size N/A 1 in. | Optimal Flow Rate N/A 5.28 gpm20 L/min | Maximum Flow Rate N/A | Length N/A 11.97 in304 mm | Diameter N/A 5.35 in136 mm | Core Products |
| 2215418 | N/A BDA 400 N 2 W 1.0 | Connection Type N/A Treaded NPT | Connection Size N/A 1 in. | Optimal Flow Rate N/A 5.28 gpm20 L/min | Maximum Flow Rate N/A | Length N/A 11.98 in304 mm | Diameter N/A 5.35 in136 mm | Core Products |
| 2215420 | N/A BDA 400 S 2 W 1.0 | Connection Type N/A Slip Fit | Connection Size N/A 1 in. | Optimal Flow Rate N/A 5.28 gpm20 L/min | Maximum Flow Rate N/A | Length N/A 11.99 in304 mm | Diameter N/A 5.35 in136 mm | Core Products |
| 2215413 | N/A BDA 400 X 2 W 0.0 /CARTRIDGE | Connection Type N/A | Connection Size N/A | Optimal Flow Rate N/A 5.28 gpm20 L/min | Maximum Flow Rate N/A | Length N/A 7.76 in195 mm | Diameter N/A 5.35 in136 mm | Core Products |