Fluid / Air Cooling System
The FLKS series is a compact fluid/air cooling system with a plastic tank housing with integrated air duct. This lightweight and robust design makes it suitable for diverse applications. The pump conveys the operating medium from the tank through the part being cooled to the heat exchanger. The axial fan provides the necessary air flow through the heat exchanger to cool the operating medium.