The HPCCS is designed to cool charging cables up to 500 Amps using ambient air. The system comes with a variable speed fan, variable speed pump, expansion tank, and fill level sensor to remove the heat from the cable and offer the fastest charge possible. They can be tailored to your needs with temperature sensors, pressure sensors and regulation, as well as a single connector for ease of installation. All units feature a magnetic coupled pump that allows for the use of industrial water-glycol mixes and many oils.