| Part Number | Model Code | Absolute Filter Rating | Media Type | Seal | Outside Diameter | Length | Core Products | 
|---|---|---|---|---|---|---|---|
| 2077304 | Model Code N/A 26.02.04 D 10 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.9 in99.7 mm | Length N/A 4.6 in116.8 mm | Core Products | 
| 2077420 | Model Code N/A 26.02.04 D 20 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.9 in99.7 mm | Length N/A 4.6 in116.8 mm | Core Products | 
| 2077421 | Model Code N/A 26.03.08 D 10 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 6.9 in175 mm | Length N/A 8.3 in212 mm | Core Products |