| Part Number | Model Code Description | Absolute Filter Rating | Media Type | Seal | Cap 1 Type | Cap 2 Type | Outside Diameter | Length | Core Products | 
|---|---|---|---|---|---|---|---|---|---|
| 2073781 | Model Code Description N/A 10.01.36 D 05 BN4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 4.4 in112.5 mm | Length N/A 35.9 in911 mm | Core Products | 
| 2075251 | Model Code Description N/A 10.01.36 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 4.4 in112.5 mm | Length N/A 35.9 in911 mm | Core Products | 
| 2087362 | Model Code Description N/A 10.02.14 R 20 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 14.5 in368 mm | Core Products |