1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

N/A RFLD7800FDXXA3.2 N/A 2050 gpm7800 L/min N/A 16 bar230 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD2600FDXXA3.2/-V N/A 650 gpm2500 L/min N/A 16 bar230 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFLD 2500 CAT XX A 1.0 N/A 650 gpm2500 L/min N/A 16 bar230 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 4020CCW20D1.0/-L24 N/A 1050 gpm4000 L/min N/A 16 bar230 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 2520CAT3D1.0/-L24 N/A 650 gpm2500 L/min N/A 16 bar230 psi N/A 3 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 2520CAV10D1.2/L24 N/A 650 gpm2500 L/min N/A 16 bar230 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 4020CBW20D1.0/-L24 N/A 1050 gpm4000 L/min N/A 16 bar230 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 2520CAS3D1.0/L24-KB N/A 650 gpm2500 L/min N/A 16 bar230 psi N/A 3 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A RFLD ON 4020CAV3D1.2/-L24-KB N/A 1050 gpm4000 L/min N/A 16 bar230 psi N/A 3 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A RFLD ON 2500CAT10D1.0/L24 N/A 650 gpm2500 L/min N/A 16 bar230 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 2500CAS3D1.0/L24 N/A 650 gpm2500 L/min N/A 16 bar230 psi N/A 3 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 2520CA7-10D1.1/150VB6L24DH N/A 650 gpm2500 L/min N/A 16 bar230 psi N/A 10 µm N/A B6 N/A Fluorocarbon elastomer (FKM)
N/A RFLD ON 7820CBW5D1.0 /-L24-DH N/A 2050 gpm7800 L/min N/A 16 bar230 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLDW/HC4000CB8-25D1.0 /-L110 N/A 1050 gpm4000 L/min N/A 16 bar230 psi N/A 25 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 7820CB9-10A1.0/-DH-150 N/A 2050 gpm7800 L/min N/A 16 bar230 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD4020CB8XXA1.0/-150 N/A 1050 gpm4000 L/min N/A 16 bar230 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 2520CA7-20D1.4/V-W-L24-DH-150 N/A 650 gpm2500 L/min N/A 16 bar230 psi N/A 20 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFLD ON 5200CBW10D1.0/-L110 N/A 1400 gpm5200 L/min N/A 16 bar230 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 5220CA7-3B1.2/150DH N/A 1400 gpm5200 L/min N/A 16 bar230 psi N/A 3 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLDON2520CAV3D1.4/L110 N/A 650 gpm2500 L/min N/A 16 bar230 psi N/A 3 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLDW/HC4000CBW100GC1.0/-V-113-B6-DH N/A 1050 gpm4000 L/min N/A 16 bar230 psi N/A 100 µm N/A B6 N/A Fluorocarbon elastomer (FKM)
N/A RFLD ON 2520 CAU 10 D 1.1 /-CRUUS-L24 N/A 650 gpm2500 L/min N/A 16 bar230 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 4000CCV10D1.0/-W-L110 N/A 1050 gpm4000 L/min N/A 16 bar230 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD4020CA8XXD1.0/-Z-L24-KB-DH-SB-150 N/A 1050 gpm4000 L/min N/A 16 bar230 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A RFLD ON 2520 CCU 20 D 1.1 /-L24 N/A 650 gpm2500 L/min N/A 16 bar230 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2