Sign In
Hydac Logo

My HYDAC login

Products Background Image
For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps.
Unit of Measure

Specifications

Type

N/A Swivel Bolt Band Clamp

Model Code Description

N/A HRSGBLPU 30 G1 134 ST

Clamping Band Material

N/A Stainless Steel

Locking Type

N/A Swivel Bolt

Profile Material

N/A EPDM

Metal Components Materials

N/A Carbon Steel

Type Number

N/A 134

BUn

N/A EA

Dimensions

Strap Width

N/A 30 mm

Strap Thickness

N/A 1.5 mm

Strap Length

N/A 15.7 in398 mm

Diameter [Max]

N/A 7.2 in183 mm