Clamps, Band Type
Band Straps
For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps.
Clear
Filter
Metal Components Materials
- 304 Stainless Steel
- Carbon Steel
Hardware
- 360º Clamp Arrangement, Metric Socket Head Bolt with H-Bolt
- Metric Hex Head Bolts
- Metric Socket Head Bolt with H-Bolt
- Metric Socket Head Bolts
Diameter [Max] (in)
Diameter [Max] (mm)
Part Number |
Model Code Description |
Strap Width |
Strap Thickness |
Strap Length |
Core Products |
|---|---|---|---|---|---|
| 444279 | Model Code Description N/A HRSGBLPU 30 A1 165 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 19.4 in494 mm | Core Products |
| 3728741 | Model Code Description N/A HRSGBLPU 30 A1HB 178 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 21.2 in539 mm | Core Products |
| 3728742 | Model Code Description N/A HRSGBLPU 30 A1HB 308 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 37 in941 mm | Core Products |
| 3180399 | Model Code Description N/A HRSGBLPU 30 B1 80 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 9.1 in232 mm | Core Products |
| 3141746 | Model Code Description N/A HRSGBLPU 30 B1 98 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 11.3 in287 mm | Core Products |
| 3122144 | Model Code Description N/A HRSGBLPU 30 B1 107 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 12.4 in315 mm | Core Products |
| 3073759 | Model Code Description N/A HRSGBLPU 30 B1 116 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 13.5 in342 mm | Core Products |
| 444925 | Model Code Description N/A HRSGBLPU 30 B1 125 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 14.6 in370 mm | Core Products |
| 443632 | Model Code Description N/A HRSGBLPU 30 B1 134 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 15.7 in398 mm | Core Products |
| 3045950 | Model Code Description N/A HRSGBLPU 30 B1 143 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 16.8 in426 mm | Core Products |
| 444186 | Model Code Description N/A HRSGBLPU 30 B1 152 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 17.9 in454 mm | Core Products |
| 444775 | Model Code Description N/A HRSGBLPU 30 B1 165 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 19.4 in494 mm | Core Products |
| 444895 | Model Code Description N/A HRSGBLPU 30 B1 178 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 21.2 in539 mm | Core Products |
| 443867 | Model Code Description N/A HRSGBLPU 30 B1 191 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 22.6 in575 mm | Core Products |
| 444121 | Model Code Description N/A HRSGBLPU 30 B1 204 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 24.2 in615 mm | Core Products |
| 443889 | Model Code Description N/A HRSGBLPU 30 B1 217 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 25.8 in656 mm | Core Products |
| 3136637 | Model Code Description N/A HRSGBLPU 30 B1 230 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 27.4 in696 mm | Core Products |
| 443635 | Model Code Description N/A HRSGBLPU 30 B1 243 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 29 in737 mm | Core Products |
| 3781530 | Model Code Description N/A HRSGBLPU 30 B1 250 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 30.1 in764 mm | Core Products |
| 3001824 | Model Code Description N/A HRSGBLPU 30 B1 256 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 30.6 in777 mm | Core Products |
| 3952512 | Model Code Description N/A HRSGBLPU 30 B1 269 A2 | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 32.2 in818 mm | Core Products |
| 444183 | Model Code Description N/A HRSGBLPU 30 B1 269 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 32.2 in818 mm | Core Products |
| 444066 | Model Code Description N/A HRSGBLPU 30 B1 282 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 33.8 in859 mm | Core Products |
| 444067 | Model Code Description N/A HRSGBLPU 30 B1 295 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 35.6 in905 mm | Core Products |
| 443637 | Model Code Description N/A HRSGBLPU 30 B1 300 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1.5 mm | Strap Length N/A 36.3 in921 mm | Core Products |