Type |
N/A Bladder Accumulator |
Model Code Description |
N/A SB330-1A1/116S-210C |
Fluid Port Connection |
N/A SAE (ANSI B1.1) |
Weight |
N/A 4.5 kg10 lb |
Shell Material |
N/A Carbon Steel |
Series |
N/A SB330 |
Connection Size |
N/A 1 1/16-12 UN (SAE-12) |
Repairable |
N/A Yes |
Design |
N/A Standard (Bottom Repairable) |
Line Connection |
N/A Threaded |
Gas Port |
N/A Standard Model, HYDAC Gas Valve Version 4 (8V1 - ISO 4570) |
Fluid Port Material |
N/A Carbon Steel |
Country of Installation |
N/A USA/ASME |
Typical Fluids |
N/A Chlorinated Hydrocarbons |
Operating Temperature [Min] |
N/A 5 ºF |
Operating Temperature [Max] |
N/A 300 ºF |
Maximum Discharge Flow Rate Q |
N/A 60 gpm |
Maximum Working Pressure |
N/A 210 bar3000 psi |
Size |
N/A 1 L |
Effective Gas Volume |
N/A 0.29 gal66 in³ |
Typical Pressure |
N/A 3000 psi |
Bladder Compound |
N/A Fluoroelastomer (FPM) |
BUn |
N/A EA |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A BLADDER ACCUMULATORS |
Product |
N/A BLADDER ACCUMULATORS |
Diameter D |
N/A 4.6 in117 mm |
Dimension A |
N/A 12 in303 mm |
Dimension B |
N/A 2.0 in51 mm |
Dimension C |
N/A 2.3 in58 mm |
Diameter E |
N/A 1.4 in36 mm |
Thread-J Size (Society of Automotive Engineers (SAE)) |
N/A 1 1/16-12 UN (SAE-12) |
Thread-J Size (National Pipe Thread Fine (NPTF), British Standard Parallel Pipe (BSPP)) |
N/A 3/4 in |
N/A HYDAC bladder accumulators consist of a welded or forged pressure vessel (shell), a bladder and ports for gas and fluid inlet. The gas and fluid sides are separated by the bladder. |
N/A For use with certain aggressive or corrosive fluids, or in a corrosive environment, HYDAC offers protective coatings and corrosive resistant materials (i.e. stainless steel) for the accumulator parts that come in contact with the fluid, or are exposed to the hostile environment. |
N/A
HYDAC bladder accumulators can be installed in any orientation depending upon the application. When installing vertically or at an angle, the fluid port must be at the bottom. On certain applications listed below, specific positions are preferable: |