| Type | N/A Bladder Accumulator | 
| Model Code Description | N/A SB330TR-54F1/114S-210E | 
| Fluid Port Connection | N/A SAE Flange | 
| Weight | N/A 150 kg330 lb | 
| Shell Material | N/A Carbon Steel | 
| Series | N/A SB330 | 
| Connection Size | N/A SAE 2 in. (Code 61) | 
| Repairable | N/A Yes | 
| Design | N/A Standard (Top Repairable) | 
| Line Connection | N/A Flanged | 
| Gas Port | N/A Standard Model, HYDAC Gas Valve Version 4 (8V1 - ISO 4570) | 
| Fluid Port Material | N/A Carbon Steel | 
| Country of Installation | N/A USA/ASME | 
| Typical Fluids | N/A Phosphate Ester & Brake Fluids | 
| Operating Temperature [Min] | N/A -20 ºF | 
| Operating Temperature [Max] | N/A 200 ºF | 
| Maximum Working Pressure | N/A 210 bar3000 psi | 
| Size | N/A 15 gal54 L | 
| Effective Gas Volume | N/A 13.87 gal3205 in³ | 
| Typical Pressure | N/A 3000 psi | 
| Fluid Port Connection Pressure | N/A 3000 psi | 
| Bladder Compound | N/A Butyl (IIR) | 
| BUn | N/A EA | 
| Diameter D | N/A 9.1 in231 mm | 
| Dimension A | N/A 78.6 in1997 mm | 
| Dimension B | N/A 4.1 in104 mm | 
| Dimension C | N/A 1.6 in40 mm | 
| Diameter E | N/A 2.8 in71.4 mm | 
| Thread-J Size (National Pipe Thread Fine (NPTF), British Standard Parallel Pipe (BSPP)) | N/A 2 in | 
| N/A HYDAC bladder accumulators consist of a welded or forged pressure vessel (shell), a bladder and ports for gas and fluid inlet. The gas and fluid sides are separated by the bladder. | 
| N/A For use with certain aggressive or corrosive fluids, or in a corrosive environment, HYDAC offers protective coatings and corrosive resistant materials (i.e. stainless steel) for the accumulator parts that come in contact with the fluid, or are exposed to the hostile environment. | 
| 
                                                                            N/A
                                                                            HYDAC bladder accumulators can be installed in any orientation depending upon the application. When installing vertically or at an angle, the fluid port must be at the bottom. On certain applications listed below, specific positions are preferable: | 
