Type |
N/A Coalescing Filtration |
Style |
N/A In-Line Coalescing Filter |
Seal Material |
N/A FKM |
Weight |
N/A 6.8 kg15 lb |
Head Material |
N/A Aluminum |
Includes |
N/A
1-1/2" NPTF Porting Sight Level Glass |
Cap Material |
N/A Aluminum |
Indication Type |
N/A Bar Indicator |
Bowl Material |
N/A Steel - Epoxy Paint with High-Phos Electroless Nickel Plating |
Operating Temperature [Min] |
N/A 0 ºC32 ºF |
Operating Temperature [Max] |
N/A 74 ºC165 ºF |
Flow |
N/A 16 gpm60 L/min |
Cracking Pressure |
N/A 2.8 bar40 psi |
Operating Pressure [Max] |
N/A 10 bar150 psi |
Fatigue Pressure |
N/A 6 bar90 psi |
End Type |
N/A NPTF |
End Size |
N/A 1 1/2 in. 1-1/2 in |
|
N/A
|