Part Number |
Model Code Description |
Flow |
Fatigue Pressure |
Width |
Height |
Core Products |
|---|---|---|---|---|---|---|
| 2207344 | N/A ICFVP24LBSEP | Flow N/A 16 gpm60 L/min | Fatigue Pressure N/A 6 bar90 psi | Width N/A 7 in178 mm | Height N/A 32.85 in834 mm | Core Products |
| 2210981 | N/A ICFVP24LEP | Flow N/A 16 gpm60 L/min | Fatigue Pressure N/A 6 bar90 psi | Width N/A 7 in178 mm | Height N/A 32.85 in834 mm | Core Products |
| 2211080 | N/A ICFVP24LSEP | Flow N/A 16 gpm60 L/min | Fatigue Pressure N/A 6 bar90 psi | Width N/A 7 in178 mm | Height N/A 32.85 in834 mm | Core Products |