The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.

Specifications

Model Code Description

N/A OK 10S 4.6 X (PRF)

Size

N/A 10

Inlet Size

N/A SAE-24 ORB

Standard Airflow Direction

N/A Air Pulled Across Heat Exchanger

Type

N/A Oil Cooler

Style

N/A Aluminum Heavy-Duty Bar and Plate

Medium

N/A Mineral Oil

Outlet Size

N/A SAE-24 ORB

Heat Dissipation

N/A Cooling capacity depends on working fluid flow and the temperature differential between the oil inlet and air temperature. Refer to the OK Series heat dissipation chart in the catalog download.