The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity. The series is compatible with mineral oils.
Part Number |
Model Code Description |
Size |
Motor Voltage |
Port Sizes |
Accessories |
Core Products |
|---|---|---|---|---|---|---|
| 7707381 | N/A OK 3H 4.5 B (PRF) | N/A 3 | N/A 230 VAC 460 VAC | N/A SAE-12 ORB | N/A | |
| 7707390 | N/A OK 4S 4.6 B | N/A 4 | N/A 230 VAC 460 VAC | N/A SAE-16 ORB | N/A | |
| 7707391 | N/A OK 4S 4.6 B IBP3 | N/A 4 | N/A 230 VAC 460 VAC | N/A SAE-16 ORB | N/A Pressure Bypass Valve | |
| 7707196 | N/A OK 6S 4.6 B | N/A 6 | N/A 230 VAC 460 VAC | N/A SAE-20 ORB | N/A | |
| 7707197 | N/A OK 6S 4.6 B IBP3 | N/A 6 | N/A 230 VAC 460 VAC | N/A SAE-20 ORB | N/A Pressure Bypass Valve | |
| 7706513 | N/A OK 8S 4.6 B | N/A 8 | N/A 230 VAC 460 VAC | N/A SAE-20 ORB | N/A | |
| 7706523 | N/A OK 8S 4.6 B IBP3 PRF | N/A 8 | N/A 230 VAC 460 VAC | N/A SAE-20 ORB | N/A Pressure Bypass Valve | |
| 7706524 | N/A OK 9S 4.6 B | N/A 9 | N/A 230 VAC 460 VAC | N/A SAE-24 ORB | N/A | |
| 7706525 | N/A OK 9S 4.6 B IBP3 PRF | N/A 9 | N/A 230 VAC 460 VAC | N/A SAE-24 ORB | N/A Pressure Bypass Valve | |
| 7706531 | N/A OK 10S 4.6 B | N/A 10 | N/A 230 VAC 460 VAC | N/A SAE-24 ORB | N/A | |
| 7706532 | N/A OK 10S 4.6 B IBP3 PRF | N/A 10 | N/A 230 VAC 460 VAC | N/A SAE-24 ORB | N/A Pressure Bypass Valve | |
| 7706533 | N/A OK 11S 4.6 B | N/A 11 | N/A 230 VAC 460 VAC | N/A SAE-24 ORB | N/A | |
| 7706534 | N/A OK 11S 4.6 B IBP3 PRF | N/A 11 | N/A 230 VAC 460 VAC | N/A SAE-24 ORB | N/A Pressure Bypass Valve | |
| 7707258 | N/A OK 12S 4.6 B | N/A 12 | N/A 230 VAC 460 VAC | N/A SAE-32 ORB | N/A | |
| 7707120 | N/A OK 14S 4.6 B | N/A 14 | N/A 230 VAC 460 VAC | N/A SAE-32 ORB | N/A | |
| 7707382 | N/A OK 3H 4.5 B IBP3 | N/A 3 | N/A 230 VAC 460 VAC | N/A SAE-12 ORB | N/A Pressure Bypass Valve | |
| 7708070 | N/A OK 8S 4.6 X | N/A 8 | N/A | N/A SAE-20 ORB | N/A Pressure Bypass Valve | |
| 7707655 | N/A OK 10S 4.6 X IBP3 | N/A 10 | N/A | N/A SAE-24 ORB | N/A Pressure Bypass Valve | |
| 7703787 | N/A OK 3H 4.5 X (PRF) | N/A 3 | N/A | N/A SAE-12 ORB | N/A | |
| 7706710 | N/A OK 3H 4.5 X IBP3 (PRF) | N/A 3 | N/A | N/A SAE-12 ORB | N/A Pressure Bypass Valve | |
| 7706706 | N/A OK 4S 4.6 X (PRF) | N/A 4 | N/A | N/A SAE-16 ORB | N/A | |
| 7706707 | N/A OK 4S 4.6 X IBP3 (PRF) | N/A 4 | N/A | N/A SAE-16 ORB | N/A Pressure Bypass Valve | |
| 7706708 | N/A OK 6S 4.6 X (PRF) | N/A 6 | N/A | N/A SAE-20 ORB | N/A | |
| 7706709 | N/A OK 6S 4.6 X IBP3 (PRF) | N/A 6 | N/A | N/A SAE-20 ORB | N/A Pressure Bypass Valve | |
| 7706700 | N/A OK 8S 4.6 X IBP3 (PRF) | N/A 8 | N/A | N/A SAE-20 ORB | N/A Pressure Bypass Valve |