Unit of Measure

Specifications

Thread Type

N/A BSPP

Type

N/A 2/2 Way Piston Valve

Body Material

N/A Brass, Nickel Plated

Media

N/A Gaseous, Liquid, Contaminated

Pressure [Max]

N/A 16 bar232 psi

Operating Temperature [Min]

N/A -10 ºC14 ºF

Operating Temperature [Max]

N/A 100 ºC212 ºF

Voltage

N/A 24 V

Flow Direction

N/A As Marked

Switching Function

N/A Normally Closed

Actuator Type

N/A Electric

Degree of Protection

N/A IP 65 When Fitted with Connector Plug

Number of Ways

N/A 2/2

Back Pressure [Max]

N/A 16 bar232 psi

Mounting Position

N/A No Orientation Restrictions

3 Day Lead Time

N/A No

Division

N/A ACCESSORIES

Product Group Family

N/A PROCESS AND AUTOMATED VALVES

Product

N/A BALL VALVES