Unit of Measure

Specifications

Model Code

N/A 0240 D 200 T /-03088803

Seal

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Closed End Cap

Type

N/A Hydraulic Filter Element

Size

N/A 0240

Style

N/A Cartridge

Filter Material

N/A Other Synthetic

Configuration

N/A One Open Cap, One Closed Cap

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Flow Direction

N/A Outside - In

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Nominal Filter Rating

N/A 200 µm

BUn

N/A EA

Dimensions

Outside Diameter

N/A 2.7 in69 mm

Length

N/A 7.4 in189 mm

Inside Diameter

N/A 34 mm1.339 in