1 - 25 of 670 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code

Absolute Filter Rating

Media Type

Seal Material

Outside Diameter

Length

Core Products

N/A 0030 D 003 BH4HC N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0030 D 003 BN4HC N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0030 D 005 BH4HC N/A 5 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0030 D 005 BN4HC N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0030 D 010 BH4HC N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0030 D 010 BN4HC N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0030 D 010 OH/PS N/A 10 µm N/A OH/PS=OptimicronH Pulse N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0030 D 020 BH4HC N/A 20 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0030 D 020 BN4HC N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0030 D 025 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0030 D 050 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0030 D 074 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0030 D 100 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0030 D 149 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0030 D 200 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0035 D 003 ON N/A 3 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 2.8 in72 mm
N/A 0035 D 005 ON N/A 5 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 2.8 in72 mm
N/A 0035 D 010 ON N/A 10 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 2.8 in72 mm
N/A 0035 D 020 ON N/A 20 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 2.8 in72 mm
N/A 0055 D 003 ON N/A 3 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 4.6 in117 mm
N/A 0055 D 005 ON N/A 5 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 4.6 in117 mm
N/A 0055 D 010 BH4HC N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 4.6 in117 mm
N/A 0055 D 010 ON N/A 10 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 4.6 in117 mm
N/A 0055 D 020 ON N/A 20 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 4.6 in117 mm
N/A 0055 D 025 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 4.6 in117 mm
1 - 25 of 670 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »