Unit of Measure

Specifications

Model Code

N/A 0660 D 005 BH4HC /-SFREE

Absolute Filter Rating

N/A 5 µm

Media Type

N/A BH/HC=Betamicron® High Collapse

Seal

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Closed End Cap

Type

N/A Hydraulic Filter Element

Size

N/A 0660

Style

N/A Cartridge

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One closed Cap

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Flow Direction

N/A Outside - In

Beta Rating

N/A ßx(c) ≥ 1000

Collapse Rating

N/A 210.000 bar

Stat-Free

N/A Yes

K-Factor

N/A 0.104 psi/gpm

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

Division

N/A 11

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-HYDAC PROPRIETARY

Product

N/A HYDAC ELEMENTS

Dimensions

Outside Diameter

N/A 3.6 in91 mm

Length

N/A 13 in329 mm

Inside Diameter

N/A 48 mm1.89 in

Supplementary Details

N/A Element specially designed to minimize electrostatic charge generation.