Unit of Measure

Specifications

Absolute Filter Rating

3 µm

Media Type

ON = Optimicron low-press.

Seal

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Closed End Cap

Type

Hydraulic Filter Element

Size

0240

Style

Cartridge

Filter Material

Microglass

Configuration

One Open Cap, One Closed Cap

Cap 1 Material

Steel

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

Yes

Flow Direction

Outside - In

Beta Rating

ßx(c) ≥ 1000

Stat-Free

No

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Efficiency

99.9 %

Nominal Filter Rating

3 µm

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-HYDAC PROPRIETARY

Product

HYDAC ELEMENTS

Dimensions

Outside Diameter

2.7 in69 mm

Length

6.9 in176 mm

Inside Diameter

34 mm1.339 in