Unit of Measure

Specifications

Model Code

0060 D 025 W/HC

Media Type

W/HC=Stainless Steel Wire Mesh

Seal

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Closed End Cap

Type

Hydraulic Filter Element

Size

0060

Style

Cartridge

Filter Material

Stainless Steel Mesh

Configuration

One Open Cap, One Closed Cap

Cap 1 Material

Steel

Cap 2 Material

Aluminum

Support Tube Material

Steel

Outer Sleeve

No

Flow Direction

Outside - In

Collapse Rating

20.000 bar

Stat-Free

No

K-Factor

0.092 psi/gpm

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Nominal Filter Rating

25 µm

BUn

EA

Dimensions

Outside Diameter

1.9 in47 mm

Length

3.3 in84 mm

Inside Diameter

22 mm0.866 in