Unit of Measure

Specifications

Model Code Description

0200 MX 005 BN4HC /-B3.5

Media Type

BN/HC=Betamicron® Low Collapse

Type

Hydraulic Filter Element

Size

0200

Filter Rating

5 µm

Style

Cartridge

Material

Microglass

Configuration

One Bypass Cap, One Closed Cap

Cap 1 Material

Plastic

Cap 2 Material

Plastic

Support Tube Material

Plastic

Outer Sleeve

Yes

Flow Direction

Outside - In

Beta Rating

ßx(c) ≥ 1000

Stat-Free

No

K-Factor

0.291 psi/gpm

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Efficiency

99.9 %

Absolute Filter Rating

5 µm

Collapse Rating

20 bar

Bypass Pressure

3.5 bar50 psi

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-HYDAC PROPRIETARY

Product

HYDAC ELEMENTS

Dimensions

Inside Diameter

27.5 mm1.083 in