Part Number |
Model Code Description |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Absolute Filter Rating |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 1294045 | Model Code Description N/A 0100 MX 003 BN4HC /-B3.5 | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 3 µm | Outside Diameter N/A 3.3 in85 mm | Length N/A 6.2 in157 mm | Core Products |
| 1294046 | Model Code Description N/A 0100 MX 005 BN4HC /-B3.5 | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 5 µm | Outside Diameter N/A 3.3 in85 mm | Length N/A 6.2 in157 mm | Core Products |
| 2200954 | Model Code Description N/A 0100 MX 008 MM /-B3.5 | Media Type N/A MM=Mobilemicron | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 8 µm | Outside Diameter N/A 3.3 in85 mm | Length N/A 6.2 in157 mm | Core Products |
| 1294055 | Model Code Description N/A 0100 MX 010 BN4HC /-B1.7 | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 10 µm | Outside Diameter N/A 3.3 in85 mm | Length N/A 6.2 in157 mm | Core Products |
| 1294047 | Model Code Description N/A 0100 MX 010 BN4HC /-B3.5 | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 10 µm | Outside Diameter N/A 3.3 in85 mm | Length N/A 6.2 in157 mm | Core Products |
| 2091204 | Model Code Description N/A 0100 MX 015 MM /-B3.5 | Media Type N/A MM=Mobilemicron | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 15 µm | Outside Diameter N/A 3.3 in85 mm | Length N/A 6.2 in157 mm | Core Products |
| 1294048 | Model Code Description N/A 0100 MX 020 BN4HC /-B3.5 | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 20 µm | Outside Diameter N/A 3.3 in85 mm | Length N/A 6.2 in157 mm | Core Products |
| 1294057 | Model Code Description N/A 0200 MX 003 BN4HC /-B1.7 | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 3 µm | Outside Diameter N/A 3.4 in86.4 mm | Length N/A 9.6 in243.0 mm | Core Products |
| 1294049 | Model Code Description N/A 0200 MX 003 BN4HC /-B3.5 | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 3 µm | Outside Diameter N/A 3.4 in86.4 mm | Length N/A 9.6 in243.0 mm | Core Products |
| 1294058 | Model Code Description N/A 0200 MX 005 BN4HC /-B1.7 | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 5 µm | Outside Diameter N/A 3.4 in86.4 mm | Length N/A 9.6 in243.0 mm | Core Products |
| 1294050 | Model Code Description N/A 0200 MX 005 BN4HC /-B3.5 | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 5 µm | Outside Diameter N/A 3.4 in86.4 mm | Length N/A 9.6 in243.0 mm | Core Products |
| 1315199 | Model Code Description N/A 0200 MX 005 BN4HC /-SFREE-B3.5 | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 5 µm | Outside Diameter N/A 3.4 in86.4 mm | Length N/A 9.6 in243.0 mm | Core Products |
| 2200956 | Model Code Description N/A 0200 MX 008 MM /-B3.5 | Media Type N/A MM=Mobilemicron | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 8 µm | Outside Diameter N/A 3.4 in86.4 mm | Length N/A 9.6 in243.0 mm | Core Products |
| 1294059 | Model Code Description N/A 0200 MX 010 BN4HC /-B1.7 | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 10 µm | Outside Diameter N/A 3.4 in86.4 mm | Length N/A 9.6 in243.0 mm | Core Products |
| 1294051 | Model Code Description N/A 0200 MX 010 BN4HC /-B3.5 | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 10 µm | Outside Diameter N/A 3.4 in86.4 mm | Length N/A 9.6 in243.0 mm | Core Products |
| 2098710 | Model Code Description N/A 0200 MX 010 BN4HC /-B3.5-SFREE | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 10 µm | Outside Diameter N/A 3.4 in86.4 mm | Length N/A 9.6 in243.0 mm | Core Products |
| 1294060 | Model Code Description N/A 0200 MX 020 BN4HC /-B1.7 | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 20 µm | Outside Diameter N/A 3.4 in86.4 mm | Length N/A 9.6 in243.0 mm | Core Products |
| 1294052 | Model Code Description N/A 0200 MX 020 BN4HC /-B3.5 | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Bypass Cap | Cap 2 Type N/A Closed End Cap | Absolute Filter Rating N/A 20 µm | Outside Diameter N/A 3.4 in86.4 mm | Length N/A 9.6 in243.0 mm | Core Products |